Concrete Placement Hose, Series 7236 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Concrete Placement Hose, Series 7236

Concrete Placement Hose, Series 7236 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: Black, Natural Rubber/Styrene Butadiene Rubber (SBR), Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Design Factor: 3:1
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Weight: 0.78 to 1.38 lb, 0.35 to 0.63 kg, 0.11 to 0.19 kg/m, 0.78 to 1.4 lb/ft
  • Tube Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Maximum Operating Pressure: 800 psi, 55.2 bar, 5.5 MPa
  • Cover Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Minimum Bend Radius: 9 to 24 inch, 228.6 to 609.6 mm
  • Media: Wet Abrasive Powders
  • Nominal Hose Inside Diameter: 32 to 50 mm
  • Specifications Met: n/a
  • Inside Diameter: 1-1/4 to 2 inch, 31.8 to 50.8 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Vacuum Pressure Rating: n/a
  • Outside Diameter: 1.882 to 2.762 inch, 47.8 to 70.2 mm
  • Size: -20 to -32
Safety Warning

Full Product Description

Parker's Series 7236 Concrete Placement Hose provides excellent heavy duty service as a delivery/placement connection across multiple medium pressure transfer and applications. The thick natural rubber blended tube provides superior resistance to abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The thick wall provides kink resistance for unimpeded flow and the cover provides resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black natural rubber/SBR for abrasion resistance to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black natural rubber/SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in optional 200-foot lengths for maximum efficiency of inventory.

Applications:
- media
• Abrasive materials
• Concrete
• Wet cement
- usage
• Concrete delivery/placement equipment

Safety/Technical:
• Design Factor: 3:1
• Click here to access CrimpSource® for current crimp specifications. .

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Standard Pack Qty (ft)
7236-200800050 2 800 50

687PDC
687583