Composite rod PUR buffer: BR | #BR050A00601


LOADING IMAGES
BR050A00601

Composite rod PUR buffer: BR | #BR050A00601

Rod buffer seal,TPU


Technical Specifications

  • Inside Diameter (mm): 50
  • Outside Diameter (mm): 65.5
  • Groove Width (mm): 6.3
  • Element Height (mm): 6
  • Operating Pressure: 500 bar (1000 bar peak)
  • Operating Speed: 0.5 m/sec
  • Maximum Operating Temperature: 110 °C
  • Minimum Operating Temperature: -35 °C (oil)
  • Seal Material: P5008
Safety Warning

Item Information

Premium polyurethane made rod buffer seal with hard plastic backup ring.It can work against shock pressure,with high extrusion resistance and wear resistance capability. With the pressure relieving function, BR profile works as buffer seal in a tandan sealing system for tough applications such as excavator cyinders and rock breaker plungers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688798