Complete piston with integrated seals Prädifa series EK | #EK5014Z5051


LOADING IMAGES
EK5014Z5051

Complete piston with integrated seals Prädifa series EK | #EK5014Z5051

Complete pneumatic piston, single-acting.


Technical Specifications

  • Outside Diameter (mm): 50
  • Inside Diameter (mm): 14
  • Minimum Working Temperature (C): -30
  • Groove Width: 4
  • Maximum Working Temperature (C): 80
  • Seal Material: Z5051
  • Element Height (mm): 13.4
  • Media: Pneumatic
  • Polymer Material Options: NBR (Nitrile-Butadiene)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -30 to -20 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 °C to 100 °C) °C
  • Pressure Rating: Pneumatic Pressure (< 16 bar) bar
Safety Warning

Item Information

The single-acting pneumatic complete piston EK is a two-component seal design, consisting of a metallic carrier with a vulcanized guiding surface and sealing lip. The complete piston performs two functions: sealing and guiding.


• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Immediate response (full pressure load) thanks to incorporated venting channels.
• Good wear resistance.
• Ideal corrosion protection thanks to complete elastomer covering.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Easy attachment to the piston rod without additional sealing elements.
• Easy installation due to integrated static sealing function.
• Excellent media resistance in case of suitable compound selection.
• Also available as double-acting version.
• Low assembly height of the complete piston enables short cylinder designs.
• Versatile complete piston for nearly all cylinder designs.

Range of application:
Complete piston for single-acting pneumatic cylinders with and without end position cushioning, provided that no excessive lateral guidance loads will occur (long strokes and buckling).

The EK complete piston with integrated seals is available in the following compounds:
Z5051 - Industrial applications

Read More Show Less

CAD Drawings + Files

Part Number
EK5014Z5051 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424