Reverse Flush Strainer - Code 5075 | #CODE-5075-NPT-V1


LOADING IMAGES
CODE-5075-NPT-V1

Reverse Flush Strainer - Code 5075 | #CODE-5075-NPT-V1

The Parker Conflow Code 5075 - reverse flush strainer provides filtration in fluid systems with the minimum amount of downtime for the cleaning element.


Technical Specifications

  • Micron Rating (µm): 500
  • Connection: 2" NPT
  • Connection Size: 2" NPT inch
  • Micron Rating: 500 μm
  • Drain Port Size: 3/4 inch
  • Maximum Operating Pressure: 1015 psi, 70 bar
  • Weight: 26 kg
  • Industry: Quarrying
Safety Warning

Item Information

As the world leader in instrumentation technology, Parker Conflow has engineered the reverse flush strainer to meet the stringent demands of the quarrying industry.

The reverse fluh strainer includes a shut off valve prior to the filter element. Not only can this be used to isolate the system being fed, but the handle used for this purpose also controls the back flushing operation. The control handle features a ratchet, which ensures the back flushing sequence takes place every time the valve is turned from ON to OFF. The ratchet mechanism also enables the unit to be installed where space is limited. The element used is the ‘V’ wire type, which is especially effective for back flushing use.


Markets:
• Quarrying
• Mining
• Industrial

Features/Benefits:
• 2” BSP & NPT versions available
• Maximum working pressure 70 Bar
• Low pressure drop
• Primary and secondary flush cycles
• Unique, ratchet handle operation
• 3/4” drain port

Applications:
• Longwall faces
• Shearers
• Continuous miners
• Belt sections
• Emulsion tanks

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687414