Hydraulic Compact High Temperature Hose, 436 series | #436-24


LOADING IMAGES
436-24

Hydraulic Compact High Temperature Hose, 436 series | #436-24

Parker's 436 hose is hydraulic compact High temperature hose and has the flexibility to work in tight routing requirements.


Technical Specifications

  • Hose I.D. (size): -24
  • Cover Material: PKR® Rubber MSHA approved
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 11237, Type R16, SAE J517 and 100R16
  • Compatible Fitting: 42 Series, 43 Series
  • Maximum Operating Pressure: up to 27.5 MPa, up to 275 bar, up to 4000 psi
  • Weight: 0.28 to 0.82 lb/ft, 0.42 to 1.22 kg/m
  • Inside Diameter: 10 to 25 mm, 3/8 to 1 inch
  • Outside Diameter: 0.68 to 1.41 inch, 17 to 36 mm
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Industrial, Material Handling, Transportation
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Minimum Bend Radius: 2-1/2 to 6 inch, 65 to 150 mm
  • Size: -6 to -16
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Color: Blue
  • Minimum Operating Temperature: -48 °C, -55 °F
  • Maximum Operating Temperature: 150 °C, 302 °F
  • Hose Cover Type: Standard Cover
Safety Warning

Item Information

Parker's 436 hose is a compact High temperature hose that has a pressure range of 1125-1625 PSI and has the flexibility to work in tight routing requirements. The 436 hose is designed, built, and tested to meet SAE 100R16 performance specifications. Withstands temperatures up to 150 degrees Celsius. Sizes range from 1-1/4" to 2" in diameter to fit the requirements of various markets.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287