Hydraulic Compact High Temperature Hose, 436 series | #436-16


LOADING IMAGES
436-16

Hydraulic Compact High Temperature Hose, 436 series | #436-16

Parker's 436 hose is hydraulic compact High temperature hose and has the flexibility to work in tight routing requirements.


Technical Specifications

  • Hose I.D. (size): -16
  • Weight: 0.82 lb/ft, 1.22 kg/m
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 11237, Type R16, SAE 100R16
  • Compatible Fitting: 43 Series, 42 Series
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Inside Diameter: 1 inch, 25 mm
  • Nominal Hose Inside Diameter: 25 mm
  • Outside Diameter: 1.410 inch, 36 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 2000 psi, 13.8 MPa
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Material: PKR® Rubber, MSHA Approved
  • Minimum Bend Radius: 6 inch, 150 mm
  • Minimum Operating Temperature: -55 °F, -48 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Hose Cover Type: Standard Cover
Safety Warning

Item Information

Parker's 436 hose is a compact High temperature hose that has a pressure range of 1125-1625 PSI and has the flexibility to work in tight routing requirements. The 436 hose is designed, built, and tested to meet SAE 100R16 performance specifications. Withstands temperatures up to 150 degrees Celsius. Sizes range from 1-1/4" to 2" in diameter to fit the requirements of various markets.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287