COMBO STRIP Metal Mesh Gasketing with Elastomer Weather Seal | #01-0701-1776


LOADING IMAGES
01-0701-1776

COMBO STRIP Metal Mesh Gasketing with Elastomer Weather Seal | #01-0701-1776

Parker Chomerics COMBO STRIP® gaskets provide excellent EMI shielding and weather sealing by incorporating knitted wire mesh and resilient elastomers


Technical Specifications

  • Maximum Width: 0.375 in
  • Wire Material: Monel
  • Nominal Dimension D: 0.125 in
  • Height: 0.093 in
  • Product Series: COMBO STRIP Standard
  • Nominal Dimension B: 0.25 in
  • Polymer Material Options: Solid Elastomer
  • Adhesive Type: Acrylic
  • Product Series: COMBO STRIP or COMBO-2 STRIP
  • Adhesive Type: Acrylic or No Adhesive Options
  • Height: 0.125 to 0.375 inch
  • Polymer Material Options: Closed Cell Sponge or Solid Silicone Elastomer
  • Maximum Width: 0.25 to 1 inch
  • Wire Material: Aluminum, Ferrex, Monel
  • Nominal Dimension B: 0.125 to 0.75 inch
  • Nominal Dimension D: 0.125 to 0.50 inch
Safety Warning

Item Information

Parker Chomerics COMBO STRIP® gaskets provide excellent EMI shielding and weather sealing by incorporating knitted wire mesh and resilient elastomers. Wire mesh materials include aluminum, Monel (nickel alloy), and Ferrex (proprietary tin-plated, copper-clad steel) while the elastomer support material options include solid silicone elastomer and closed cell sponge neoprene.

Choose solid silicone elastomer for mating against cast/machined surfaces due to higher force requirements, or closed cell sponge neoprene for mating against sheet metal due to lower force requirements.

COMBO STRIP gaskets feature one side of either a silicone elastomer or closed cell sponge neoprene gasket mated to a single wire mesh gasket. COMBO-2 STRIP features a either a silicone elastomer or closed cell sponge neoprene gasket sandwiched in between two wire mesh gaskets.

Total width equals Nominal Dimension B (elastomer width) and Nominal Dimension D (wire mesh width). See datasheet for full detail.

Features and Benefits:
• Standard roll length is 25 feet (7.62 meters)
• Pressure sensitive acrylic adhesive backing is available
• Custom sizing available for application specific performance
• Good electrical properties due to high metal content
• No foreign object debris (FOD) due to unique mesh design
• Mesh can be over-molded onto elastomer for high durability
• Lightweight design due to knit mesh

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336