COMBO STRIP Metal Mesh Gasketing with Elastomer Weather Seal | Product Series

Filter by

    No filters selected

Polymer Material Options

Wire Material

Maximum Width

Height

Nominal Dimension B

Nominal Dimension D

Adhesive Type

Product Series

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
COMBO STRIP Metal Mesh Gasketing with Elastomer Weather Seal

COMBO STRIP Metal Mesh Gasketing with Elastomer Weather Seal

Parker Chomerics COMBO STRIP® gaskets provide excellent EMI shielding and weather sealing by incorporating knitted wire mesh and resilient elastomers

Technical Specifications

  • Product Series: COMBO STRIP or COMBO-2 STRIP
  • Adhesive Type: Acrylic or No Adhesive Options
  • Height: 0.125 to 0.375 inch
  • Polymer Material Options: Closed Cell Sponge or Solid Silicone Elastomer
  • Maximum Width: 0.25 to 1 inch
  • Wire Material: Monel, Aluminum, Ferrex
  • Nominal Dimension B: 0.125 to 0.75 inch
  • Nominal Dimension D: 0.125 to 0.50 inch
Safety Warning

Full Product Description

Parker Chomerics COMBO STRIP® gaskets provide excellent EMI shielding and weather sealing by incorporating knitted wire mesh and resilient elastomers. Wire mesh materials include aluminum, Monel (nickel alloy), and Ferrex (proprietary tin-plated, copper-clad steel) while the elastomer support material options include solid silicone elastomer and closed cell sponge neoprene.

Choose solid silicone elastomer for mating against cast/machined surfaces due to higher force requirements, or closed cell sponge neoprene for mating against sheet metal due to lower force requirements.

COMBO STRIP gaskets feature one side of either a silicone elastomer or closed cell sponge neoprene gasket mated to a single wire mesh gasket. COMBO-2 STRIP features a either a silicone elastomer or closed cell sponge neoprene gasket sandwiched in between two wire mesh gaskets.

Total width equals Nominal Dimension B (elastomer width) and Nominal Dimension D (wire mesh width). See datasheet for full detail.

Features and Benefits:
• Standard roll length is 25 feet (7.62 meters)
• Pressure sensitive acrylic adhesive backing is available
• Custom sizing available for application specific performance
• Good electrical properties due to high metal content
• No foreign object debris (FOD) due to unique mesh design
• Mesh can be over-molded onto elastomer for high durability
• Lightweight design due to knit mesh

Related Documents

×
Products Polymer Material Options Wire Material Maximum Width Height Nominal Dimension B Nominal Dimension D Adhesive Type Product Series
01-0702-1811 Solid Elastomer Aluminum 0.5 in 0.188 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0202-1761 Closed Cell Sponge Aluminum 0.5 in 0.188 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0302-1792 Solid Elastomer Aluminum 0.5 in 0.188 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0602-1761 Closed Cell Sponge Aluminum 0.5 in 0.188 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1792 Solid Elastomer Aluminum 0.5 in 0.188 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1692 Closed Cell Sponge Aluminum 0.625 in 0.062 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0302-1774 Solid Elastomer Aluminum 0.625 in 0.062 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0602-1692 Closed Cell Sponge Aluminum 0.625 in 0.062 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1774 Solid Elastomer Aluminum 0.625 in 0.062 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1758 Closed Cell Sponge Aluminum 0.625 in 0.093 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0302-1778 Solid Elastomer Aluminum 0.625 in 0.093 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0602-1758 Closed Cell Sponge Aluminum 0.625 in 0.093 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1778 Solid Elastomer Aluminum 0.625 in 0.093 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1770 Closed Cell Sponge Aluminum 0.625 in 0.125 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0202-1681 Closed Cell Sponge Aluminum 0.625 in 0.156 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0302-1799 Solid Elastomer Aluminum 0.625 in 0.125 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0302-1806 Solid Elastomer Aluminum 0.625 in 0.156 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0602-1770 Closed Cell Sponge Aluminum 0.625 in 0.125 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0602-1681 Closed Cell Sponge Aluminum 0.625 in 0.156 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0702-1799 Solid Elastomer Aluminum 0.625 in 0.125 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0702-1806 Solid Elastomer Aluminum 0.625 in 0.156 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0202-1134 Closed Cell Sponge Aluminum 0.625 in 0.125 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0302-1785 Solid Elastomer Aluminum 0.625 in 0.125 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0602-1134 Closed Cell Sponge Aluminum 0.625 in 0.125 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1785 Solid Elastomer Aluminum 0.625 in 0.125 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1762 Closed Cell Sponge Aluminum 0.625 in 0.188 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0302-1793 Solid Elastomer Aluminum 0.625 in 0.188 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0602-1762 Closed Cell Sponge Aluminum 0.625 in 0.188 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1793 Solid Elastomer Aluminum 0.625 in 0.188 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1766 Closed Cell Sponge Aluminum 0.625 in 0.25 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0302-1797 Solid Elastomer Aluminum 0.625 in 0.25 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0602-1766 Closed Cell Sponge Aluminum 0.625 in 0.25 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1797 Solid Elastomer Aluminum 0.625 in 0.25 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1739 Closed Cell Sponge Aluminum 0.75 in 0.062 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0302-1775 Solid Elastomer Aluminum 0.75 in 0.062 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0602-1739 Closed Cell Sponge Aluminum 0.75 in 0.062 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1775 Solid Elastomer Aluminum 0.75 in 0.062 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1804 Closed Cell Sponge Aluminum 0.75 in 0.156 in 0.25 in 0.25 in None COMBO-2 STRIP
01-0302-1805 Solid Elastomer Aluminum 0.75 in 0.156 in 0.25 in 0.25 in None COMBO-2 STRIP
01-0602-1804 Closed Cell Sponge Aluminum 0.75 in 0.156 in 0.25 in 0.25 in Acrylic COMBO-2 STRIP
01-0702-1805 Solid Elastomer Aluminum 0.75 in 0.156 in 0.25 in 0.25 in Acrylic COMBO-2 STRIP
01-0202-1771 Closed Cell Sponge Aluminum 0.75 in 0.125 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0202-1807 Closed Cell Sponge Aluminum 0.75 in 0.156 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0302-1803 Solid Elastomer Aluminum 0.75 in 0.125 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0302-1810 Solid Elastomer Aluminum 0.75 in 0.156 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0602-1771 Closed Cell Sponge Aluminum 0.75 in 0.125 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0602-1807 Closed Cell Sponge Aluminum 0.75 in 0.156 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0702-1803 Solid Elastomer Aluminum 0.75 in 0.125 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0702-1810 Solid Elastomer Aluminum 0.75 in 0.156 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0202-1131 Closed Cell Sponge Aluminum 0.75 in 0.125 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0302-1786 Solid Elastomer Aluminum 0.75 in 0.125 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0602-1131 Closed Cell Sponge Aluminum 0.75 in 0.125 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0702-1786 Solid Elastomer Aluminum 0.75 in 0.125 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0202-1055 Closed Cell Sponge Aluminum 0.75 in 0.125 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0302-1788 Solid Elastomer Aluminum 0.75 in 0.125 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0602-1055 Closed Cell Sponge Aluminum 0.75 in 0.125 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1788 Solid Elastomer Aluminum 0.75 in 0.125 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1809 Closed Cell Sponge Aluminum 0.75 in 0.188 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0302-1812 Solid Elastomer Aluminum 0.75 in 0.188 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0602-1809 Closed Cell Sponge Aluminum 0.75 in 0.188 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0702-1812 Solid Elastomer Aluminum 0.75 in 0.188 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0202-1768 Closed Cell Sponge Aluminum 0.75 in 0.375 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0302-1801 Solid Elastomer Aluminum 0.75 in 0.375 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0602-1768 Closed Cell Sponge Aluminum 0.75 in 0.375 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0702-1801 Solid Elastomer Aluminum 0.75 in 0.375 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0202-1333 Closed Cell Sponge Aluminum 0.875 in 0.093 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0302-1779 Solid Elastomer Aluminum 0.875 in 0.093 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0602-1333 Closed Cell Sponge Aluminum 0.875 in 0.093 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1779 Solid Elastomer Aluminum 0.875 in 0.093 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1759 Closed Cell Sponge Aluminum 0.875 in 0.125 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0302-1789 Solid Elastomer Aluminum 0.875 in 0.125 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0602-1759 Closed Cell Sponge Aluminum 0.875 in 0.125 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1789 Solid Elastomer Aluminum 0.875 in 0.125 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1767 Closed Cell Sponge Aluminum 0.875 in 0.25 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0302-1798 Solid Elastomer Aluminum 0.875 in 0.25 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0602-1767 Closed Cell Sponge Aluminum 0.875 in 0.25 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1798 Solid Elastomer Aluminum 0.875 in 0.25 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1133 Closed Cell Sponge Aluminum 1 in 0.125 in 0.5 in 0.5 in None COMBO STRIP Standard
01-0302-1787 Solid Elastomer Aluminum 1 in 0.125 in 0.5 in 0.5 in None COMBO STRIP Standard
01-0602-1133 Closed Cell Sponge Aluminum 1 in 0.125 in 0.5 in 0.5 in Acrylic COMBO STRIP Standard
01-0702-1787 Solid Elastomer Aluminum 1 in 0.125 in 0.5 in 0.5 in Acrylic COMBO STRIP Standard
01-0202-1763 Closed Cell Sponge Aluminum 1 in 0.188 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0302-1794 Solid Elastomer Aluminum 1 in 0.188 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0602-1763 Closed Cell Sponge Aluminum 1 in 0.188 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0702-1794 Solid Elastomer Aluminum 1 in 0.188 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0202-1769 Closed Cell Sponge Aluminum 1 in 0.375 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0302-1802 Solid Elastomer Aluminum 1 in 0.375 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0602-1769 Closed Cell Sponge Aluminum 1 in 0.375 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0702-1802 Solid Elastomer Aluminum 1 in 0.375 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0204-1138 Closed Cell Sponge Ferrex 0.25 in 0.125 in 0.125 in 0.125 in None COMBO STRIP Standard
01-0304-1780 Solid Elastomer Ferrex 0.25 in 0.125 in 0.125 in 0.125 in None COMBO STRIP Standard
01-0604-1138 Closed Cell Sponge Ferrex 0.25 in 0.125 in 0.125 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1780 Solid Elastomer Ferrex 0.25 in 0.125 in 0.125 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1136 Closed Cell Sponge Ferrex 0.313 in 0.125 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0304-1781 Solid Elastomer Ferrex 0.313 in 0.125 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0604-1136 Closed Cell Sponge Ferrex 0.313 in 0.125 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1781 Solid Elastomer Ferrex 0.313 in 0.125 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1760 Closed Cell Sponge Ferrex 0.313 in 0.188 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0304-1790 Solid Elastomer Ferrex 0.313 in 0.188 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0604-1760 Closed Cell Sponge Ferrex 0.313 in 0.188 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1790 Solid Elastomer Ferrex 0.313 in 0.188 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1756 Closed Cell Sponge Ferrex 0.375 in 0.062 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0304-1772 Solid Elastomer Ferrex 0.375 in 0.062 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0604-1756 Closed Cell Sponge Ferrex 0.375 in 0.062 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1772 Solid Elastomer Ferrex 0.375 in 0.062 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1344 Closed Cell Sponge Ferrex 0.375 in 0.093 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0304-1776 Solid Elastomer Ferrex 0.375 in 0.093 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0604-1344 Closed Cell Sponge Ferrex 0.375 in 0.093 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1776 Solid Elastomer Ferrex 0.375 in 0.093 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1135 Closed Cell Sponge Ferrex 0.375 in 0.125 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0304-1782 Solid Elastomer Ferrex 0.375 in 0.125 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0604-1135 Closed Cell Sponge Ferrex 0.375 in 0.125 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1782 Solid Elastomer Ferrex 0.375 in 0.125 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1056 Closed Cell Sponge Ferrex 0.375 in 0.156 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0304-1515 Solid Elastomer Ferrex 0.375 in 0.156 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0604-1056 Closed Cell Sponge Ferrex 0.375 in 0.156 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1515 Solid Elastomer Ferrex 0.375 in 0.156 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1622 Closed Cell Sponge Ferrex 0.375 in 0.188 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0304-1791 Solid Elastomer Ferrex 0.375 in 0.188 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0604-1622 Closed Cell Sponge Ferrex 0.375 in 0.188 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1791 Solid Elastomer Ferrex 0.375 in 0.188 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1764 Closed Cell Sponge Ferrex 0.375 in 0.25 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0304-1795 Solid Elastomer Ferrex 0.375 in 0.25 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0604-1764 Closed Cell Sponge Ferrex 0.375 in 0.25 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1795 Solid Elastomer Ferrex 0.375 in 0.25 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-0817 Closed Cell Sponge Ferrex 0.375 in 0.375 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0304-1800 Solid Elastomer Ferrex 0.375 in 0.375 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0604-0817 Closed Cell Sponge Ferrex 0.375 in 0.375 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1800 Solid Elastomer Ferrex 0.375 in 0.375 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1757 Closed Cell Sponge Ferrex 0.5 in 0.062 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0304-1773 Solid Elastomer Ferrex 0.5 in 0.062 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0604-1757 Closed Cell Sponge Ferrex 0.5 in 0.062 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1773 Solid Elastomer Ferrex 0.5 in 0.062 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1332 Closed Cell Sponge Ferrex 0.5 in 0.093 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0304-1777 Solid Elastomer Ferrex 0.5 in 0.093 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0604-1332 Closed Cell Sponge Ferrex 0.5 in 0.093 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1777 Solid Elastomer Ferrex 0.5 in 0.093 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1765 Closed Cell Sponge Ferrex 0.5 in 0.125 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0304-1796 Solid Elastomer Ferrex 0.5 in 0.125 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0604-1765 Closed Cell Sponge Ferrex 0.5 in 0.125 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0704-1796 Solid Elastomer Ferrex 0.5 in 0.125 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0204-1130 Closed Cell Sponge Ferrex 0.5 in 0.125 in 0.25 in 0.25 in None COMBO STRIP Standard
01-0304-1783 Solid Elastomer Ferrex 0.5 in 0.125 in 0.25 in 0.25 in None COMBO STRIP Standard
01-0604-1130 Closed Cell Sponge Ferrex 0.5 in 0.125 in 0.25 in 0.25 in Acrylic COMBO STRIP Standard
01-0704-1783 Solid Elastomer Ferrex 0.5 in 0.125 in 0.25 in 0.25 in Acrylic COMBO STRIP Standard
01-0204-1132 Closed Cell Sponge Ferrex 0.5 in 0.125 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0304-1784 Solid Elastomer Ferrex 0.5 in 0.125 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0604-1132 Closed Cell Sponge Ferrex 0.5 in 0.125 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1784 Solid Elastomer Ferrex 0.5 in 0.125 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1808 Closed Cell Sponge Ferrex 0.5 in 0.188 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0304-1811 Solid Elastomer Ferrex 0.5 in 0.188 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0604-1808 Closed Cell Sponge Ferrex 0.5 in 0.188 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0704-1811 Solid Elastomer Ferrex 0.5 in 0.188 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0204-1761 Closed Cell Sponge Ferrex 0.5 in 0.188 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0304-1792 Solid Elastomer Ferrex 0.5 in 0.188 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0604-1761 Closed Cell Sponge Ferrex 0.5 in 0.188 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1792 Solid Elastomer Ferrex 0.5 in 0.188 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1692 Closed Cell Sponge Ferrex 0.625 in 0.062 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0304-1774 Solid Elastomer Ferrex 0.625 in 0.062 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0604-1692 Closed Cell Sponge Ferrex 0.625 in 0.062 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1774 Solid Elastomer Ferrex 0.625 in 0.062 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1758 Closed Cell Sponge Ferrex 0.625 in 0.093 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0304-1778 Solid Elastomer Ferrex 0.625 in 0.093 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0604-1758 Closed Cell Sponge Ferrex 0.625 in 0.093 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1778 Solid Elastomer Ferrex 0.625 in 0.093 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1770 Closed Cell Sponge Ferrex 0.625 in 0.125 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0204-1681 Closed Cell Sponge Ferrex 0.625 in 0.156 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0304-1799 Solid Elastomer Ferrex 0.625 in 0.125 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0304-1806 Solid Elastomer Ferrex 0.625 in 0.156 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0604-1770 Closed Cell Sponge Ferrex 0.625 in 0.125 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0604-1681 Closed Cell Sponge Ferrex 0.625 in 0.156 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0704-1799 Solid Elastomer Ferrex 0.625 in 0.125 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0704-1806 Solid Elastomer Ferrex 0.625 in 0.156 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0204-1134 Closed Cell Sponge Ferrex 0.625 in 0.125 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0304-1785 Solid Elastomer Ferrex 0.625 in 0.125 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0604-1134 Closed Cell Sponge Ferrex 0.625 in 0.125 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1785 Solid Elastomer Ferrex 0.625 in 0.125 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1762 Closed Cell Sponge Ferrex 0.625 in 0.188 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0304-1793 Solid Elastomer Ferrex 0.625 in 0.188 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0604-1762 Closed Cell Sponge Ferrex 0.625 in 0.188 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1793 Solid Elastomer Ferrex 0.625 in 0.188 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1766 Closed Cell Sponge Ferrex 0.625 in 0.25 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0304-1797 Solid Elastomer Ferrex 0.625 in 0.25 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0604-1766 Closed Cell Sponge Ferrex 0.625 in 0.25 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1797 Solid Elastomer Ferrex 0.625 in 0.25 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1739 Closed Cell Sponge Ferrex 0.75 in 0.062 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0304-1775 Solid Elastomer Ferrex 0.75 in 0.062 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0604-1739 Closed Cell Sponge Ferrex 0.75 in 0.062 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1775 Solid Elastomer Ferrex 0.75 in 0.062 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1804 Closed Cell Sponge Ferrex 0.75 in 0.156 in 0.25 in 0.25 in None COMBO-2 STRIP
01-0304-1805 Solid Elastomer Ferrex 0.75 in 0.156 in 0.25 in 0.25 in None COMBO-2 STRIP
01-0604-1804 Closed Cell Sponge Ferrex 0.75 in 0.156 in 0.25 in 0.25 in Acrylic COMBO-2 STRIP
01-0704-1805 Solid Elastomer Ferrex 0.75 in 0.156 in 0.25 in 0.25 in Acrylic COMBO-2 STRIP
01-0204-1771 Closed Cell Sponge Ferrex 0.75 in 0.125 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0204-1807 Closed Cell Sponge Ferrex 0.75 in 0.156 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0304-1803 Solid Elastomer Ferrex 0.75 in 0.125 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0304-1810 Solid Elastomer Ferrex 0.75 in 0.156 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0604-1771 Closed Cell Sponge Ferrex 0.75 in 0.125 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0604-1807 Closed Cell Sponge Ferrex 0.75 in 0.156 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0704-1803 Solid Elastomer Ferrex 0.75 in 0.125 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0704-1810 Solid Elastomer Ferrex 0.75 in 0.156 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0204-1131 Closed Cell Sponge Ferrex 0.75 in 0.125 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0304-1786 Solid Elastomer Ferrex 0.75 in 0.125 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0604-1131 Closed Cell Sponge Ferrex 0.75 in 0.125 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0704-1786 Solid Elastomer Ferrex 0.75 in 0.125 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0204-1055 Closed Cell Sponge Ferrex 0.75 in 0.125 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0304-1788 Solid Elastomer Ferrex 0.75 in 0.125 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0604-1055 Closed Cell Sponge Ferrex 0.75 in 0.125 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1788 Solid Elastomer Ferrex 0.75 in 0.125 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1809 Closed Cell Sponge Ferrex 0.75 in 0.188 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0304-1812 Solid Elastomer Ferrex 0.75 in 0.188 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0604-1809 Closed Cell Sponge Ferrex 0.75 in 0.188 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0704-1812 Solid Elastomer Ferrex 0.75 in 0.188 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0204-1768 Closed Cell Sponge Ferrex 0.75 in 0.375 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0304-1801 Solid Elastomer Ferrex 0.75 in 0.375 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0604-1768 Closed Cell Sponge Ferrex 0.75 in 0.375 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0704-1801 Solid Elastomer Ferrex 0.75 in 0.375 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0204-1333 Closed Cell Sponge Ferrex 0.875 in 0.093 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0304-1779 Solid Elastomer Ferrex 0.875 in 0.093 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0604-1333 Closed Cell Sponge Ferrex 0.875 in 0.093 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1779 Solid Elastomer Ferrex 0.875 in 0.093 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1759 Closed Cell Sponge Ferrex 0.875 in 0.125 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0304-1789 Solid Elastomer Ferrex 0.875 in 0.125 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0604-1759 Closed Cell Sponge Ferrex 0.875 in 0.125 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1789 Solid Elastomer Ferrex 0.875 in 0.125 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1767 Closed Cell Sponge Ferrex 0.875 in 0.25 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0304-1798 Solid Elastomer Ferrex 0.875 in 0.25 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0604-1767 Closed Cell Sponge Ferrex 0.875 in 0.25 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0704-1798 Solid Elastomer Ferrex 0.875 in 0.25 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0204-1133 Closed Cell Sponge Ferrex 1 in 0.125 in 0.5 in 0.5 in None COMBO STRIP Standard
01-0304-1787 Solid Elastomer Ferrex 1 in 0.125 in 0.5 in 0.5 in None COMBO STRIP Standard
01-0604-1133 Closed Cell Sponge Ferrex 1 in 0.125 in 0.5 in 0.5 in Acrylic COMBO STRIP Standard
01-0704-1787 Solid Elastomer Ferrex 1 in 0.125 in 0.5 in 0.5 in Acrylic COMBO STRIP Standard
01-0204-1763 Closed Cell Sponge Ferrex 1 in 0.188 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0304-1794 Solid Elastomer Ferrex 1 in 0.188 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0604-1763 Closed Cell Sponge Ferrex 1 in 0.188 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0704-1794 Solid Elastomer Ferrex 1 in 0.188 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0204-1769 Closed Cell Sponge Ferrex 1 in 0.375 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0304-1802 Solid Elastomer Ferrex 1 in 0.375 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0604-1769 Closed Cell Sponge Ferrex 1 in 0.375 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0704-1802 Solid Elastomer Ferrex 1 in 0.375 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0201-1138 Closed Cell Sponge Monel 0.25 in 0.125 in 0.125 in 0.125 in None COMBO STRIP Standard
01-0301-1780 Solid Elastomer Monel 0.25 in 0.125 in 0.125 in 0.125 in None COMBO STRIP Standard
01-0601-1138 Closed Cell Sponge Monel 0.25 in 0.125 in 0.125 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1780 Solid Elastomer Monel 0.25 in 0.125 in 0.125 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1136 Closed Cell Sponge Monel 0.313 in 0.125 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0301-1781 Solid Elastomer Monel 0.313 in 0.125 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0601-1136 Closed Cell Sponge Monel 0.313 in 0.125 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1781 Solid Elastomer Monel 0.313 in 0.125 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1760 Closed Cell Sponge Monel 0.313 in 0.188 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0301-1790 Solid Elastomer Monel 0.313 in 0.188 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0601-1760 Closed Cell Sponge Monel 0.313 in 0.188 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1790 Solid Elastomer Monel 0.313 in 0.188 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1756 Closed Cell Sponge Monel 0.375 in 0.062 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0301-1772 Solid Elastomer Monel 0.375 in 0.062 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0601-1756 Closed Cell Sponge Monel 0.375 in 0.062 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1772 Solid Elastomer Monel 0.375 in 0.062 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1344 Closed Cell Sponge Monel 0.375 in 0.093 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0301-1776 Solid Elastomer Monel 0.375 in 0.093 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0601-1344 Closed Cell Sponge Monel 0.375 in 0.093 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1776 Solid Elastomer Monel 0.375 in 0.093 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1135 Closed Cell Sponge Monel 0.375 in 0.125 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0301-1782 Solid Elastomer Monel 0.375 in 0.125 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0601-1135 Closed Cell Sponge Monel 0.375 in 0.125 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1782 Solid Elastomer Monel 0.375 in 0.125 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1056 Closed Cell Sponge Monel 0.375 in 0.156 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0301-1515 Solid Elastomer Monel 0.375 in 0.156 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0601-1056 Closed Cell Sponge Monel 0.375 in 0.156 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1515 Solid Elastomer Monel 0.375 in 0.156 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1622 Closed Cell Sponge Monel 0.375 in 0.188 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0301-1791 Solid Elastomer Monel 0.375 in 0.188 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0601-1622 Closed Cell Sponge Monel 0.375 in 0.188 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1791 Solid Elastomer Monel 0.375 in 0.188 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1764 Closed Cell Sponge Monel 0.375 in 0.25 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0301-1795 Solid Elastomer Monel 0.375 in 0.25 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0601-1764 Closed Cell Sponge Monel 0.375 in 0.25 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1795 Solid Elastomer Monel 0.375 in 0.25 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-0817 Closed Cell Sponge Monel 0.375 in 0.375 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0301-1800 Solid Elastomer Monel 0.375 in 0.375 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0601-0817 Closed Cell Sponge Monel 0.375 in 0.375 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1800 Solid Elastomer Monel 0.375 in 0.375 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1757 Closed Cell Sponge Monel 0.5 in 0.062 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0301-1773 Solid Elastomer Monel 0.5 in 0.062 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0601-1757 Closed Cell Sponge Monel 0.5 in 0.062 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1773 Solid Elastomer Monel 0.5 in 0.062 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1332 Closed Cell Sponge Monel 0.5 in 0.093 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0301-1777 Solid Elastomer Monel 0.5 in 0.093 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0601-1332 Closed Cell Sponge Monel 0.5 in 0.093 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1777 Solid Elastomer Monel 0.5 in 0.093 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1765 Closed Cell Sponge Monel 0.5 in 0.125 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0301-1796 Solid Elastomer Monel 0.5 in 0.125 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0601-1765 Closed Cell Sponge Monel 0.5 in 0.125 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0701-1796 Solid Elastomer Monel 0.5 in 0.125 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0201-1130 Closed Cell Sponge Monel 0.5 in 0.125 in 0.25 in 0.25 in None COMBO STRIP Standard
01-0301-1783 Solid Elastomer Monel 0.5 in 0.125 in 0.25 in 0.25 in None COMBO STRIP Standard
01-0601-1130 Closed Cell Sponge Monel 0.5 in 0.125 in 0.25 in 0.25 in Acrylic COMBO STRIP Standard
01-0701-1783 Solid Elastomer Monel 0.5 in 0.125 in 0.25 in 0.25 in Acrylic COMBO STRIP Standard
01-0201-1132 Closed Cell Sponge Monel 0.5 in 0.125 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0301-1784 Solid Elastomer Monel 0.5 in 0.125 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0601-1132 Closed Cell Sponge Monel 0.5 in 0.125 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1784 Solid Elastomer Monel 0.5 in 0.125 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1808 Closed Cell Sponge Monel 0.5 in 0.188 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0301-1811 Solid Elastomer Monel 0.5 in 0.188 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0601-1808 Closed Cell Sponge Monel 0.5 in 0.188 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0701-1811 Solid Elastomer Monel 0.5 in 0.188 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0201-1761 Closed Cell Sponge Monel 0.5 in 0.188 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0301-1792 Solid Elastomer Monel 0.5 in 0.188 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0601-1761 Closed Cell Sponge Monel 0.5 in 0.188 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1792 Solid Elastomer Monel 0.5 in 0.188 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1692 Closed Cell Sponge Monel 0.625 in 0.062 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0301-1774 Solid Elastomer Monel 0.625 in 0.062 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0601-1692 Closed Cell Sponge Monel 0.625 in 0.062 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1774 Solid Elastomer Monel 0.625 in 0.062 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1758 Closed Cell Sponge Monel 0.625 in 0.093 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0301-1778 Solid Elastomer Monel 0.625 in 0.093 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0601-1758 Closed Cell Sponge Monel 0.625 in 0.093 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1778 Solid Elastomer Monel 0.625 in 0.093 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1770 Closed Cell Sponge Monel 0.625 in 0.125 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0201-1681 Closed Cell Sponge Monel 0.625 in 0.156 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0301-1799 Solid Elastomer Monel 0.625 in 0.125 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0301-1806 Solid Elastomer Monel 0.625 in 0.156 in 0.375 in 0.125 in None COMBO-2 STRIP
01-0601-1770 Closed Cell Sponge Monel 0.625 in 0.125 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0601-1681 Closed Cell Sponge Monel 0.625 in 0.156 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0701-1799 Solid Elastomer Monel 0.625 in 0.125 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0701-1806 Solid Elastomer Monel 0.625 in 0.156 in 0.375 in 0.125 in Acrylic COMBO-2 STRIP
01-0201-1134 Closed Cell Sponge Monel 0.625 in 0.125 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0301-1785 Solid Elastomer Monel 0.625 in 0.125 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0601-1134 Closed Cell Sponge Monel 0.625 in 0.125 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1785 Solid Elastomer Monel 0.625 in 0.125 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1762 Closed Cell Sponge Monel 0.625 in 0.188 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0301-1793 Solid Elastomer Monel 0.625 in 0.188 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0601-1762 Closed Cell Sponge Monel 0.625 in 0.188 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1793 Solid Elastomer Monel 0.625 in 0.188 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1766 Closed Cell Sponge Monel 0.625 in 0.25 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0301-1797 Solid Elastomer Monel 0.625 in 0.25 in 0.5 in 0.125 in None COMBO STRIP Standard
01-0601-1766 Closed Cell Sponge Monel 0.625 in 0.25 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1797 Solid Elastomer Monel 0.625 in 0.25 in 0.5 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1739 Closed Cell Sponge Monel 0.75 in 0.062 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0301-1775 Solid Elastomer Monel 0.75 in 0.062 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0601-1739 Closed Cell Sponge Monel 0.75 in 0.062 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1775 Solid Elastomer Monel 0.75 in 0.062 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1804 Closed Cell Sponge Monel 0.75 in 0.156 in 0.25 in 0.25 in None COMBO-2 STRIP
01-0301-1805 Solid Elastomer Monel 0.75 in 0.156 in 0.25 in 0.25 in None COMBO-2 STRIP
01-0601-1804 Closed Cell Sponge Monel 0.75 in 0.156 in 0.25 in 0.25 in Acrylic COMBO-2 STRIP
01-0701-1805 Solid Elastomer Monel 0.75 in 0.156 in 0.25 in 0.25 in Acrylic COMBO-2 STRIP
01-0201-1771 Closed Cell Sponge Monel 0.75 in 0.125 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0201-1807 Closed Cell Sponge Monel 0.75 in 0.156 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0301-1803 Solid Elastomer Monel 0.75 in 0.125 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0301-1810 Solid Elastomer Monel 0.75 in 0.156 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0601-1771 Closed Cell Sponge Monel 0.75 in 0.125 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0601-1807 Closed Cell Sponge Monel 0.75 in 0.156 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0701-1803 Solid Elastomer Monel 0.75 in 0.125 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0701-1810 Solid Elastomer Monel 0.75 in 0.156 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0201-1131 Closed Cell Sponge Monel 0.75 in 0.125 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0301-1786 Solid Elastomer Monel 0.75 in 0.125 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0601-1131 Closed Cell Sponge Monel 0.75 in 0.125 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0701-1786 Solid Elastomer Monel 0.75 in 0.125 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0201-1055 Closed Cell Sponge Monel 0.75 in 0.125 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0301-1788 Solid Elastomer Monel 0.75 in 0.125 in 0.625 in 0.125 in None COMBO STRIP Standard
01-0601-1055 Closed Cell Sponge Monel 0.75 in 0.125 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1788 Solid Elastomer Monel 0.75 in 0.125 in 0.625 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1809 Closed Cell Sponge Monel 0.75 in 0.188 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0301-1812 Solid Elastomer Monel 0.75 in 0.188 in 0.5 in 0.125 in None COMBO-2 STRIP
01-0601-1809 Closed Cell Sponge Monel 0.75 in 0.188 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0701-1812 Solid Elastomer Monel 0.75 in 0.188 in 0.5 in 0.125 in Acrylic COMBO-2 STRIP
01-0201-1768 Closed Cell Sponge Monel 0.75 in 0.375 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0301-1801 Solid Elastomer Monel 0.75 in 0.375 in 0.5 in 0.25 in None COMBO STRIP Standard
01-0601-1768 Closed Cell Sponge Monel 0.75 in 0.375 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0701-1801 Solid Elastomer Monel 0.75 in 0.375 in 0.5 in 0.25 in Acrylic COMBO STRIP Standard
01-0201-1333 Closed Cell Sponge Monel 0.875 in 0.093 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0301-1779 Solid Elastomer Monel 0.875 in 0.093 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0601-1333 Closed Cell Sponge Monel 0.875 in 0.093 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1779 Solid Elastomer Monel 0.875 in 0.093 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1759 Closed Cell Sponge Monel 0.875 in 0.125 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0301-1789 Solid Elastomer Monel 0.875 in 0.125 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0601-1759 Closed Cell Sponge Monel 0.875 in 0.125 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1789 Solid Elastomer Monel 0.875 in 0.125 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1767 Closed Cell Sponge Monel 0.875 in 0.25 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0301-1798 Solid Elastomer Monel 0.875 in 0.25 in 0.75 in 0.125 in None COMBO STRIP Standard
01-0601-1767 Closed Cell Sponge Monel 0.875 in 0.25 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0701-1798 Solid Elastomer Monel 0.875 in 0.25 in 0.75 in 0.125 in Acrylic COMBO STRIP Standard
01-0201-1133 Closed Cell Sponge Monel 1 in 0.125 in 0.5 in 0.5 in None COMBO STRIP Standard
01-0301-1787 Solid Elastomer Monel 1 in 0.125 in 0.5 in 0.5 in None COMBO STRIP Standard
01-0601-1133 Closed Cell Sponge Monel 1 in 0.125 in 0.5 in 0.5 in Acrylic COMBO STRIP Standard
01-0701-1787 Solid Elastomer Monel 1 in 0.125 in 0.5 in 0.5 in Acrylic COMBO STRIP Standard
01-0201-1763 Closed Cell Sponge Monel 1 in 0.188 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0301-1794 Solid Elastomer Monel 1 in 0.188 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0601-1763 Closed Cell Sponge Monel 1 in 0.188 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0701-1794 Solid Elastomer Monel 1 in 0.188 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0201-1769 Closed Cell Sponge Monel 1 in 0.375 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0301-1802 Solid Elastomer Monel 1 in 0.375 in 0.75 in 0.25 in None COMBO STRIP Standard
01-0601-1769 Closed Cell Sponge Monel 1 in 0.375 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0701-1802 Solid Elastomer Monel 1 in 0.375 in 0.75 in 0.25 in Acrylic COMBO STRIP Standard
01-0202-1138 Closed Cell Sponge Aluminum 0.25 in 0.125 in 0.125 in 0.125 in None COMBO STRIP Standard
01-0302-1780 Solid Elastomer Aluminum 0.25 in 0.125 in 0.125 in 0.125 in None COMBO STRIP Standard
01-0602-1138 Closed Cell Sponge Aluminum 0.25 in 0.125 in 0.125 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1780 Solid Elastomer Aluminum 0.25 in 0.125 in 0.125 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1136 Closed Cell Sponge Aluminum 0.313 in 0.125 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0302-1781 Solid Elastomer Aluminum 0.313 in 0.125 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0602-1136 Closed Cell Sponge Aluminum 0.313 in 0.125 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1781 Solid Elastomer Aluminum 0.313 in 0.125 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1760 Closed Cell Sponge Aluminum 0.313 in 0.188 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0302-1790 Solid Elastomer Aluminum 0.313 in 0.188 in 0.188 in 0.125 in None COMBO STRIP Standard
01-0602-1760 Closed Cell Sponge Aluminum 0.313 in 0.188 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1790 Solid Elastomer Aluminum 0.313 in 0.188 in 0.188 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1756 Closed Cell Sponge Aluminum 0.375 in 0.062 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0302-1772 Solid Elastomer Aluminum 0.375 in 0.062 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0602-1756 Closed Cell Sponge Aluminum 0.375 in 0.062 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1772 Solid Elastomer Aluminum 0.375 in 0.062 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1344 Closed Cell Sponge Aluminum 0.375 in 0.093 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0302-1776 Solid Elastomer Aluminum 0.375 in 0.093 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0602-1344 Closed Cell Sponge Aluminum 0.375 in 0.093 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1776 Solid Elastomer Aluminum 0.375 in 0.093 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1135 Closed Cell Sponge Aluminum 0.375 in 0.125 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0302-1782 Solid Elastomer Aluminum 0.375 in 0.125 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0602-1135 Closed Cell Sponge Aluminum 0.375 in 0.125 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1782 Solid Elastomer Aluminum 0.375 in 0.125 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1056 Closed Cell Sponge Aluminum 0.375 in 0.156 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0302-1515 Solid Elastomer Aluminum 0.375 in 0.156 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0602-1056 Closed Cell Sponge Aluminum 0.375 in 0.156 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1515 Solid Elastomer Aluminum 0.375 in 0.156 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1622 Closed Cell Sponge Aluminum 0.375 in 0.188 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0302-1791 Solid Elastomer Aluminum 0.375 in 0.188 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0602-1622 Closed Cell Sponge Aluminum 0.375 in 0.188 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1791 Solid Elastomer Aluminum 0.375 in 0.188 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1764 Closed Cell Sponge Aluminum 0.375 in 0.25 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0302-1795 Solid Elastomer Aluminum 0.375 in 0.25 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0602-1764 Closed Cell Sponge Aluminum 0.375 in 0.25 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1795 Solid Elastomer Aluminum 0.375 in 0.25 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-0817 Closed Cell Sponge Aluminum 0.375 in 0.375 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0302-1800 Solid Elastomer Aluminum 0.375 in 0.375 in 0.25 in 0.125 in None COMBO STRIP Standard
01-0602-0817 Closed Cell Sponge Aluminum 0.375 in 0.375 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1800 Solid Elastomer Aluminum 0.375 in 0.375 in 0.25 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1757 Closed Cell Sponge Aluminum 0.5 in 0.062 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0302-1773 Solid Elastomer Aluminum 0.5 in 0.062 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0602-1757 Closed Cell Sponge Aluminum 0.5 in 0.062 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1773 Solid Elastomer Aluminum 0.5 in 0.062 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1332 Closed Cell Sponge Aluminum 0.5 in 0.093 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0302-1777 Solid Elastomer Aluminum 0.5 in 0.093 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0602-1332 Closed Cell Sponge Aluminum 0.5 in 0.093 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1777 Solid Elastomer Aluminum 0.5 in 0.093 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1765 Closed Cell Sponge Aluminum 0.5 in 0.125 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0302-1796 Solid Elastomer Aluminum 0.5 in 0.125 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0602-1765 Closed Cell Sponge Aluminum 0.5 in 0.125 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0702-1796 Solid Elastomer Aluminum 0.5 in 0.125 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP
01-0202-1130 Closed Cell Sponge Aluminum 0.5 in 0.125 in 0.25 in 0.25 in None COMBO STRIP Standard
01-0302-1783 Solid Elastomer Aluminum 0.5 in 0.125 in 0.25 in 0.25 in None COMBO STRIP Standard
01-0602-1130 Closed Cell Sponge Aluminum 0.5 in 0.125 in 0.25 in 0.25 in Acrylic COMBO STRIP Standard
01-0702-1783 Solid Elastomer Aluminum 0.5 in 0.125 in 0.25 in 0.25 in Acrylic COMBO STRIP Standard
01-0202-1132 Closed Cell Sponge Aluminum 0.5 in 0.125 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0302-1784 Solid Elastomer Aluminum 0.5 in 0.125 in 0.375 in 0.125 in None COMBO STRIP Standard
01-0602-1132 Closed Cell Sponge Aluminum 0.5 in 0.125 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0702-1784 Solid Elastomer Aluminum 0.5 in 0.125 in 0.375 in 0.125 in Acrylic COMBO STRIP Standard
01-0202-1808 Closed Cell Sponge Aluminum 0.5 in 0.188 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0302-1811 Solid Elastomer Aluminum 0.5 in 0.188 in 0.25 in 0.125 in None COMBO-2 STRIP
01-0602-1808 Closed Cell Sponge Aluminum 0.5 in 0.188 in 0.25 in 0.125 in Acrylic COMBO-2 STRIP

687PDC
179336