GOLD LABEL® Cold Temperature Aircraft Fueling Hose, Series 7776CT | #7776CT-1250


LOADING IMAGES
7776CT-1250

GOLD LABEL® Cold Temperature Aircraft Fueling Hose, Series 7776CT | #7776CT-1250 OBSOLETE

This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 300
  • Hose I.D. (inch): 1-1/4
  • Cover Color: Black
  • Hose Inner Tube Material: Nitrile, Black
  • Cover Material: Conductive, Nitrile, Static
  • Application: Petroleum Aircraft Fueling
  • Media: Fuels (Avgas, Jet Fuel) - Check fuel type with our catalogue chart., Fuels (Jet fuel) Check fuel type with our catalogue chart.
  • Specifications Met: API 1529, Type C-CT, Grade 2, NFPA 407:2007
  • Inside Diameter: 1-1/4 inch, 31.8 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Length per Package: 100 ft
  • Outside Diameter: 1.940 inch, 49.3 mm
  • Tube Material: Nitrile
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -55 °F, -48 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Vacuum Pressure Rating: 8 Inch-Hg
  • Weight: 0.81 lb/ft, 1.21 kg/m
  • Minimum Bend Radius: 13 inch, 330.2 mm
  • Maximum Operating Pressure: 300 psi, 20.7 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7776CT Gold Label Cold Temperature Aircraft Fueling Hose provides excellent service across a wide variety of low temperature, high pressure aircraft fueling applications. The hose resists stiffening and cracking and stays flexible to -55°F for truck-mounted reel service, and provides easy handling for the operator. The hose will not contaminate product being conveyed; the cover dissipates static electrical charge for operator safety, and is resistant to abrasion, oil and weathering for maximum performance.

Markets:
• Aviation

Features/Benefits:
• Tube: Black premium nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile for resistance to abrasion, oil and weathering.

Applications:
- media
• Aviation fuels
• Avgas
• Jet Fuel
- usage
• Loading
• Top deck reel and platform ground service equipment
• Commercial, general, metropolitan, municipal and private airports

Safety/Technical:
• Design Factor: 4:1
• Hydrostatically tested and certified hose assemblies to 600 psi available only from Parker Select Hose Assembly Fabricators.
• Suitable for low pressure defueling/vacuum service to 8 in. Hg.

Industry Standards:
• EI 1529:2006, Type C-CT, Grade 2
• NFPA 407:2007

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583