GOLD LABEL® Cold Temperature Aircraft Fueling Hose, Series 7776CT | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GOLD LABEL® Cold Temperature Aircraft Fueling Hose, Series 7776CT

GOLD LABEL® Cold Temperature Aircraft Fueling Hose, Series 7776CT OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Cover Color: Black
  • Cover Material: Conductive, Nitrile, Static
  • Media: Fuels
  • Specifications Met: API, NFPA
  • Application: Fuel Transfer
  • Maximum Operating Pressure: 2.1 MPa, 300 psi, 20.7 bar
  • Inside Diameter: 1 to 4 inch, 25.4 to 101.6 mm
  • Hose Reinforcement Material: 2, 4 or 6 Plies of Textile
  • Package Type: Coil
  • Vacuum Pressure Rating: up to 8 Inch-Hg
  • Length per Package: 100 ft
  • Minimum Bend Radius: 254 to 1016 mm, 10 to 40 inch
  • Nominal Hose Inside Diameter: 25 to 100 mm
  • Size: -16 to -64
  • Outside Diameter: 1.690 to 4.850 inch, 42.9 to 123.2 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -55 °F, -48 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.67 to 2.70 lb/ft, 1.00 to 4.02 kg/m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7776CT Gold Label Cold Temperature Aircraft Fueling Hose provides excellent service across a wide variety of low temperature, high pressure aircraft fueling applications. The hose resists stiffening and cracking and stays flexible to -55°F for truck-mounted reel service, and provides easy handling for the operator. The hose will not contaminate product being conveyed; the cover dissipates static electrical charge for operator safety, and is resistant to abrasion, oil and weathering for maximum performance.

Markets:
• Aviation

Features/Benefits:
• Tube: Black premium nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile for resistance to abrasion, oil and weathering.

Applications:
- media
• Aviation fuels
• Avgas
• Jet Fuel
- usage
• Loading
• Top deck reel and platform ground service equipment
• Commercial, general, metropolitan, municipal and private airports

Safety/Technical:
• Design Factor: 4:1
• Hydrostatically tested and certified hose assemblies to 600 psi available only from Parker Select Hose Assembly Fabricators.
• Suitable for low pressure defueling/vacuum service to 8 in. Hg.

Industry Standards:
• EI 1529:2006, Type C-CT, Grade 2
• NFPA 407:2007

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7776CT-1000 1 300
7776CT-1250 1-1/4 300
7776CT-1500 1-1/2 300
7776CT-2000 2 300
7776CT-2500 2-1/2 300
7776CT-3000 3 300
7776CT-4000 4 300

687PDC
687583