CNG Push-to-Connect Fueling Nozzles - NGV Nozzles Series | #NGVC2-P30


LOADING IMAGES
NGVC2-P30

CNG Push-to-Connect Fueling Nozzles - NGV Nozzles Series | #NGVC2-P30

NGV Push-to-Connect Fueling Nozzles


Technical Specifications

  • Maximum Operating Pressure: 3000 PSI
  • Connection Type: Push-to Connect
  • Maximum Operating Pressure: 207 bar
  • Fitting Connection Type: UNF
  • Maximum Operating Temperature: 185 °F
  • Connection Thread Size: 9/16 - 18 inch
  • Minimum Operating Temperature: -40 °F
  • Body Material: Stainless Steel
  • Flow Rate: 2100 SCFM
  • Seal Material: Nitrile and Urethane
  • Lock Type: Ball Lock
  • Sleeve Type: Non-marring polyurethane
  • Specifications Met: ANSI/CSA NGV1 certified

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Located on CNG fueling dispensers, Parker’s NGVC2 Nozzle easily connects with FMS Series receptacles and others certified to ANSI/CSA/NGV1 standards.

Technical Characteristics:
•Materials: Stainless Steel
• Port Ends: UNF
• Seal Material: Nitrile and Urethane
• Service Pressure: 3000 or 3600 PSI
• Flow Rate: 2100 SCFM
• Operating Temperature: -40°F to +185°F

Markets:
• Transportation
• Off-Highway Mobile

Features/Benefits:
• Certified to ANSI/CSA/NGV1 standards
• This nozzle can be classified as type 2 or 3 and can be used for both fast-fill and time-fill service
• Left-hand thread configurations are available for use on home refueling dispensers
• Push-to-connect, manually retract sleeve to disconnect
• Non-marring polyurethane sleeve protects vehicle body from surface damage
• Durable ball locking design for longer life

Applications:  
• CNG Fueling

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539