Compressed Natural Gas and Liquefied Petroleum Gas Hose 350 PSI - SS23CG Hose | #SS23CG-8


LOADING IMAGES
SS23CG-8

Compressed Natural Gas and Liquefied Petroleum Gas Hose 350 PSI - SS23CG Hose | #SS23CG-8

Parker's SS23CG hose is a compressed natural gas and liquefied petroleum gas hose that has a constant working pressure of 350 PSI to deliver consistency and reliability.


Technical Specifications

  • Hose I.D. (size): -8
  • Weight: 0.25 kg/m, 0.17 lb/ft
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Welding Gases (Technical Gases)
  • Specifications Met: CGA Type III, ECE R110, Class 1 (Standard 21 LPG)
  • Compatible Fitting: 26 Series
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Inside Diameter: 13/32 inch, 10 mm
  • Nominal Hose Inside Diameter: 10 mm
  • Outside Diameter: 0.770 inch, 19.5 mm
  • Maximum Operating Pressure: 350 psi, 3 MPa
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Synthetic Rubber
  • Minimum Bend Radius: 4-1/2 inch, 115 mm
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Hose Cover Type: Standard Cover
  • Application: Liquefied Petroleum Gas (LPG), Compressed Natural Gas (CNG)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's SS23CG hose is a compressed natural gas and liquefied petroleum gas hose that has a constant working pressure of 350 PSI to deliver consistency and reliability. The SS23CG hose is designed, built, and tested to meet UL 21 / CSA 8.1 2015 Type III / NFPA 58 performance specifications. Sizes range from 5/16” to 5/8” in diameter to fit the requirements of various markets. For ECE R110 and ECE R67 approval, contact Hose Products Division.

Markets:
• Transportation
• Agriculture
• Material Handling

Features/Benefits:
• 350 PSI constant working pressure in different sizes
• Meets UL 21 / CSA 8.1 2015 Type III / NFPA 58 certifications

Applications:
• Liquefied petroleum gas (LPG)
• Compressed natural gas (CNG)

Compatible Fittings:
• 26 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583