CHO-TOUCH EMI Shielded PCAP and Resistive Touchscreens | #40-70-MMX-065N4W


LOADING IMAGES
40-70-MMX-065N4W

CHO-TOUCH EMI Shielded PCAP and Resistive Touchscreens | #40-70-MMX-065N4W

Parker Chomerics CHO-TOUCH™ EMI Shielded Touchscreens combine today’s state of the art touchscreen technologies (PCAP and Resistive) with our industry leading EMI shielding expertise


Technical Specifications

  • EMI Shielding Options: 80 OPI Mesh
  • Aspect Ratio: Normal
  • Touchscreen Type: 4 Wire
  • Optical Bonding: Perimeter Bond
  • Video Resolution: VGA (640x480)
  • Diagonal Size (in): 6.5
  • Style: Micromesh
Safety Warning

Item Information

Parker Chomerics CHO-TOUCH™ EMI Shielded Touchscreens combine today’s state of the art touchscreen technologies (PCAP and Resistive) with our industry leading EMI shielding expertise. These fully integrated touchscreens significantly simplifies the process of compliance with EMI regulatory standards. Optical grade adhesive and advanced lamination processes mean that CHO-TOUCH™ units remove air gaps and voids that can hinder performance.

Features and Benefits:
• EMI shielding provided by Indium Tin Oxide (ITO) coating or blackened metal mesh (up to 100 dB shielding)
• Stock screen options as well as custom sizing are available
• Several grounding strip and buss bar options are available (Conductive Tape or Silver Epoxy)
• Embedded options include: Privacy filters, IR blocking, Night Vision, and Polarizers
• Several surface options available including: clear, anti-glare, and anti-reflective

Typical Applications:
• Military Electronics
• Hand-held Mobile Devices
• Rugged LCDs
• Tempest Environments
• Critical Patient Care Environments
• Shielded Cabinets and Racks
• Digital Signage and Kiosks
• Instrument Panels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336