CHO-TOUCH EMI Shielded PCAP and Resistive Touchscreens | Product Series

Filter by

    No filters selected

Diagonal Size (in)

Aspect Ratio

Video Resolution

EMI Shielding Options

Touchscreen Type

Style

Optical Bonding

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-TOUCH EMI Shielded PCAP and Resistive Touchscreens

CHO-TOUCH EMI Shielded PCAP and Resistive Touchscreens

Parker Chomerics CHO-TOUCH™ EMI Shielded Touchscreens combine today’s state of the art touchscreen technologies (PCAP and Resistive) with our industry leading EMI shielding expertise

Full Product Description

Parker Chomerics CHO-TOUCH™ EMI Shielded Touchscreens combine today’s state of the art touchscreen technologies (PCAP and Resistive) with our industry leading EMI shielding expertise. These fully integrated touchscreens significantly simplifies the process of compliance with EMI regulatory standards. Optical grade adhesive and advanced lamination processes mean that CHO-TOUCH™ units remove air gaps and voids that can hinder performance.

Features and Benefits:
• EMI shielding provided by Indium Tin Oxide (ITO) coating or blackened metal mesh (up to 100 dB shielding)
• Stock screen options as well as custom sizing are available
• Several grounding strip and buss bar options are available (Conductive Tape or Silver Epoxy)
• Embedded options include: Privacy filters, IR blocking, Night Vision, and Polarizers
• Several surface options available including: clear, anti-glare, and anti-reflective

Typical Applications:
• Military Electronics
• Hand-held Mobile Devices
• Rugged LCDs
• Tempest Environments
• Critical Patient Care Environments
• Shielded Cabinets and Racks
• Digital Signage and Kiosks
• Instrument Panels

Related Documents

×
Products Diagonal Size (in) Aspect Ratio Video Resolution EMI Shielding Options Touchscreen Type Style Optical Bonding
40-70-008-043WPC 4.3 Widescreen WQVGA (400x240) None PCAP 8 ohm conductive film Perimeter Bond
40-70-008-057NPC 5.7 Normal WQVGA (400x240) None PCAP 8 ohm conductive film Perimeter Bond
40-70-008-057N4W 5.7 Normal WQVGA (400x240) None 4 Wire 8 ohm conductive film Optical Bond
40-70-008-065NPC 6.5 Normal WQVGA (400x240) None PCAP 8 ohm conductive film Optical Bond
40-70-008-065N4W 6.5 Normal WQVGA (400x240) 80 OPI Mesh 4 Wire 8 ohm conductive film Perimeter Bond
40-70-008-070WPC 7 Widescreen WQVGA (400x240) 80 OPI Mesh PCAP 8 ohm conductive film Perimeter Bond
40-70-008-070W4W 7 Widescreen WQVGA (400x240) 80 OPI Mesh 4 Wire 8 ohm conductive film Optical Bond
40-70-008-070W5W 7 Widescreen WQVGA (400x240) 80 OPI Mesh 5 Wire 8 ohm conductive film Optical Bond
40-70-008-084NPC 8.4 Normal WQVGA (400x240) Micromesh PCAP 8 ohm conductive film Perimeter Bond
40-70-008-084N4W 8.4 Normal WQVGA (400x240) Micromesh 4 Wire 8 ohm conductive film Perimeter Bond
40-70-008-101WPC 10.1 Widescreen WQVGA (400x240) Micromesh PCAP 8 ohm conductive film Optical Bond
40-70-008-101W4W 10.1 Widescreen WQVGA (400x240) Micromesh 4 Wire 8 ohm conductive film Optical Bond
40-70-008-101W5W 10.1 Widescreen VGA (640x480) None 5 Wire 8 ohm conductive film Perimeter Bond
40-70-008-104NPC 10.4 Normal VGA (640x480) None PCAP 8 ohm conductive film Perimeter Bond
40-70-008-104N4W 10.4 Normal VGA (640x480) None 4 Wire 8 ohm conductive film Optical Bond
40-70-008-104N5W 10.4 Normal VGA (640x480) None 5 Wire 8 ohm conductive film Optical Bond
40-70-008-121NPC 12.1 Normal VGA (640x480) None PCAP 8 ohm conductive film Perimeter Bond
40-70-008-121N4W 12.1 Normal VGA (640x480) None 4 Wire 8 ohm conductive film Perimeter Bond
40-70-008-121N5W 12.1 Normal VGA (640x480) None 5 Wire 8 ohm conductive film Optical Bond
40-70-008-121WPC 12.1 Widescreen VGA (640x480) None PCAP 8 ohm conductive film Optical Bond
40-70-MMX-043WPC 4.3 Widescreen VGA (640x480) 80 OPI Mesh PCAP Micromesh Perimeter Bond
40-70-MMX-057NPC 5.7 Normal VGA (640x480) 80 OPI Mesh PCAP Micromesh Perimeter Bond
40-70-MMX-057N4W 5.7 Normal VGA (640x480) 80 OPI Mesh 4 Wire Micromesh Optical Bond
40-70-MMX-065NPC 6.5 Normal VGA (640x480) 80 OPI Mesh PCAP Micromesh Optical Bond
40-70-MMX-065N4W 6.5 Normal VGA (640x480) 80 OPI Mesh 4 Wire Micromesh Perimeter Bond
40-70-MMX-070WPC 7 Widescreen VGA (640x480) 80 OPI Mesh PCAP Micromesh Perimeter Bond
40-70-MMX-070W4W 7 Widescreen VGA (640x480) 80 OPI Mesh 4 Wire Micromesh Optical Bond
40-70-MMX-070W5W 7 Widescreen VGA (640x480) 80 OPI Mesh 5 Wire Micromesh Optical Bond
40-70-MMX-084NPC 8.4 Normal VGA (640x480) Micromesh PCAP Micromesh Perimeter Bond
40-70-MMX-084N4W 8.4 Normal VGA (640x480) Micromesh 4 Wire Micromesh Perimeter Bond
40-70-MMX-101WPC 10.1 Widescreen VGA (640x480) Micromesh PCAP Micromesh Optical Bond
40-70-MMX-101W4W 10.1 Widescreen VGA (640x480) Micromesh 4 Wire Micromesh Optical Bond
40-70-MMX-101W5W 10.1 Widescreen VGA (640x480) Micromesh 5 Wire Micromesh Perimeter Bond
40-70-MMX-104NPC 10.4 Normal VGA (640x480) Micromesh PCAP Micromesh Perimeter Bond
40-70-MMX-104N4W 10.4 Normal VGA (640x480) Micromesh 4 Wire Micromesh Optical Bond
40-70-MMX-104N5W 10.4 Normal VGA (640x480) Micromesh 5 Wire Micromesh Optical Bond
40-70-MMX-121NPC 12.1 Normal VGA (640x480) None PCAP Micromesh Perimeter Bond
40-70-MMX-121N4W 12.1 Normal VGA (640x480) None 4 Wire Micromesh Optical Bond
40-70-MMX-121N5W 12.1 Normal VGA (640x480) None 5 Wire Micromesh Perimeter Bond
40-70-MMX-121WPC 12.1 Widescreen VGA (640x480) None PCAP Micromesh Optical Bond
40-70-080-043WPC 4.3 Widescreen VGA (640x480) 80 OPI Mesh PCAP 80 OPI Mesh Perimeter Bond
40-70-080-057NPC 5.7 Normal VGA (640x480) 80 OPI Mesh PCAP 80 OPI Mesh Optical Bond
40-70-080-057N4W 5.7 Normal VGA (640x480) 80 OPI Mesh 4 Wire 80 OPI Mesh Perimeter Bond
40-70-080-065NPC 6.5 Normal VGA (640x480) 80 OPI Mesh PCAP 80 OPI Mesh Optical Bond
40-70-080-065N4W 6.5 Normal VGA (640x480) Micromesh 4 Wire 80 OPI Mesh Perimeter Bond
40-70-080-070WPC 7 Widescreen VGA (640x480) Micromesh PCAP 80 OPI Mesh Optical Bond
40-70-080-070W4W 7 Widescreen VGA (640x480) Micromesh 4 Wire 80 OPI Mesh Perimeter Bond
40-70-080-070W5W 7 Widescreen VGA (640x480) Micromesh 5 Wire 80 OPI Mesh Optical Bond
40-70-080-084NPC 8.4 Normal WVGA (768x480) None PCAP 80 OPI Mesh Perimeter Bond
40-70-080-084N4W 8.4 Normal WVGA (768x480) None 4 Wire 80 OPI Mesh Perimeter Bond
40-70-080-101WPC 10.1 Widescreen WVGA (768x480) None PCAP 80 OPI Mesh Optical Bond
40-70-080-101W4W 10.1 Widescreen WVGA (768x480) None 4 Wire 80 OPI Mesh Optical Bond
40-70-080-101W5W 10.1 Widescreen WVGA (768x480) None 5 Wire 80 OPI Mesh Perimeter Bond
40-70-080-104NPC 10.4 Normal WVGA (768x480) None PCAP 80 OPI Mesh Perimeter Bond
40-70-080-104N4W 10.4 Normal WVGA (768x480) None 4 Wire 80 OPI Mesh Optical Bond
40-70-080-104N5W 10.4 Normal WVGA (768x480) None 5 Wire 80 OPI Mesh Optical Bond
40-70-080-121NPC 12.1 Normal WVGA (768x480) 80 OPI Mesh PCAP 80 OPI Mesh Perimeter Bond
40-70-080-121N4W 12.1 Normal WVGA (768x480) 80 OPI Mesh 4 Wire 80 OPI Mesh Perimeter Bond
40-70-080-121N5W 12.1 Normal WVGA (768x480) 80 OPI Mesh 5 Wire 80 OPI Mesh Optical Bond
40-70-080-121WPC 12.1 Widescreen WVGA (768x480) 80 OPI Mesh PCAP 80 OPI Mesh Optical Bond

687PDC
179336