CHO-MUTE 9005 Microwave Absorber Materials | #46-20-1020-9005


LOADING IMAGES
46-20-1020-9005

CHO-MUTE 9005 Microwave Absorber Materials | #46-20-1020-9005

Parker Chomerics CHO-MUTE™ 9005 Microwave Absorber material is comprised of a silicone elastomer matrix with ferrous filler material meant to provide excellent RF absorption at high frequencies


Technical Specifications

  • Interface Type: No Pressure Sensistive Adhesive (PSA)
  • Material Thickness (inch): 0.032
  • Length: 10 inch
  • Width: 20 inch
  • Volume Resistivity: >1M Ω-cm
  • Operating Temperature: -50 to 160 °C
  • Tensile Strength: 3.44
  • Durometer: 55
  • Thermal Conductivity: 0.56 W/m-K
  • Specific Gravity: 3.4
  • Maximum Shielding Effectiveness Frequency: > 3 GHz
Safety Warning

Item Information

Parker Chomerics CHO-MUTE™ 9005 Microwave Absorber material is comprised of a silicone elastomer matrix with ferrous filler material meant to provide excellent RF absorption at higher frequencies. Available as sheets tock in various thicknesses or die-cut for custom applications, CHO-MUTE™ can be used in close proximity to electronic circuitry due to a UL 94 V-0 flammability rating. CHO-MUTE™ is designed to reduce unwanted electromagnetic radiation as well as minimize cavity to cavity cross coupling and cavity resonance.

Features and Benefits:
• Microwave absorption across a wide range of frequencies
• Up to 20 dB RF absorption
• Available in 6 standard thicknesses
• RoHS compliant
• UL 94 V-0 certified

Typical Applications:
• Hand held electronics
• Wireless voice or data telecommunication
• Military electronics
• GPS units
• Ruggedized computers
• Night vision equipment
• Telecom infrastructure equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336