CHO-MUTE 9005 Microwave Absorber Materials | Product Series

Filter by

    No filters selected

Interface Type

Material Thickness (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-MUTE 9005 Microwave Absorber Materials

CHO-MUTE 9005 Microwave Absorber Materials

Parker Chomerics CHO-MUTE™ 9005 Microwave Absorber material is comprised of a silicone elastomer matrix with ferrous filler material meant to provide excellent RF absorption at high frequencies

Technical Specifications

  • Length: 10 inch
  • Width: 20 inch
  • Volume Resistivity: >1M Ω-cm
  • Operating Temperature: -50 to 160 °C
  • Tensile Strength: 3.44
  • Durometer: 55
  • Thermal Conductivity: 0.56 W/m-K
  • Specific Gravity: 3.4
  • Maximum Shielding Effectiveness Frequency: > 3 GHz
Safety Warning

Full Product Description

Parker Chomerics CHO-MUTE™ 9005 Microwave Absorber material is comprised of a silicone elastomer matrix with ferrous filler material meant to provide excellent RF absorption at higher frequencies. Available as sheets tock in various thicknesses or die-cut for custom applications, CHO-MUTE™ can be used in close proximity to electronic circuitry due to a UL 94 V-0 flammability rating. CHO-MUTE™ is designed to reduce unwanted electromagnetic radiation as well as minimize cavity to cavity cross coupling and cavity resonance.

Features and Benefits:
• Microwave absorption across a wide range of frequencies
• Up to 20 dB RF absorption
• Available in 6 standard thicknesses
• RoHS compliant
• UL 94 V-0 certified

Typical Applications:
• Hand held electronics
• Wireless voice or data telecommunication
• Military electronics
• GPS units
• Ruggedized computers
• Night vision equipment
• Telecom infrastructure equipment

Related Documents

×
Products Interface Type Material Thickness (inch)
46-70-1020-9005 No Pressure Sensistive Adhesive (PSA) 0.01
46-10-1020-9005 No Pressure Sensistive Adhesive (PSA) 0.02
46-20-1020-9005 No Pressure Sensistive Adhesive (PSA) 0.032
46-30-1020-9005 No Pressure Sensistive Adhesive (PSA) 0.062
46-40-1020-9005 No Pressure Sensistive Adhesive (PSA) 0.093
46-50-1020-9005 No Pressure Sensistive Adhesive (PSA) 0.125
46-11-1020-9005 Electrically Conductive Adhesive Backing 0.02
46-21-1020-9005 Electrically Conductive Adhesive Backing 0.032
46-31-1020-9005 Electrically Conductive Adhesive Backing 0.062
46-41-1020-9005 Electrically Conductive Adhesive Backing 0.093
46-51-1020-9005 Electrically Conductive Adhesive Backing 0.125

687PDC
179336