CHO-MASK II Conductive Foil Tape with Peel-Off Mask for Cabinet Painting Operations | #CMT-HT-108-0750


LOADING IMAGES
CMT-HT-108-0750

CHO-MASK II Conductive Foil Tape with Peel-Off Mask for Cabinet Painting Operations | #CMT-HT-108-0750

Parker Chomerics CHO-MASK® II is an electrically conductive foil tape layered with a polyester paint masking meant to provide a conductive non-corroding surface on painted metal electronic enclosures.


Technical Specifications

  • Material Type: Tinned Copper 2 oz.
  • Adhesive Type: High-Temp
  • Material Thickness: 4.8 mils (0.12 mm)
  • Width: 0.75 in (19.05 mm)
  • Flammability Rating: Not Tested
  • Shelf Life: 24 Months
  • Length: 324 ft, 98.75 m
  • Product Type: Metal Foil Masking Tape
  • Operating Temperature: -40 to 180 °F, -40 to 82 °C
  • Outgassing Total Mass Loss: Not Tested
Safety Warning

Item Information

Parker Chomerics CHO-MASK® II is an electrically conductive foil tape for EMI shielding, layered with a polyester paint masking meant to provide a conductive non-corroding surface on painted metal electronic enclosures. CHO-MASK II is applied onto a clean, metal frame of a cabinet or enclosure where electrical conductivity is required. It is then painted over and cured according to required steps. Once the paint is cured, the polyester backing is removed to expose a clean, electrically conductive path that can be combined with EMI gaskets or provide grounding points.

Features and Benefits:
• More cost effective than plating and coating methods
• Environmentally friendly compared to additional coating operations
• Solvent and chemical resistant
• Maintains electrical characteristics over 10,000+ door closure cycles
• Passes MIL-STD-810 salt fog testing
• Contains a highly stable, conductive pressure sensitive adhesive (PSA) for long term reliability
• Comes in Standard Temp (ST) and High Temp (HT) varieties
• Standard length rolls are 108 yards

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336