Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics CHO-MASK® II is an electrically conductive foil tape layered with a polyester paint masking meant to provide a conductive non-corroding surface on painted metal electronic enclosures.
Product Demos & Tutorials |
---|
Parker Chomerics Product Case Studies |
Parker Chomerics Upcoming Webinars & On Demand Webinars |
Products | Material Type | Adhesive Type | Material Thickness | Width |
---|---|---|---|---|
CMT-ST-108-0430 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 0.43 in (10.9 mm) |
CMT-ST-108-0500 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 0.5 in ( 12.7 mm) |
CMT-ST-108-0625 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 0.625 in (1.59 mm) |
CMT-ST-108-0750 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 0.75 in (19.05 mm) |
CMT-ST-108-0800 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 0.8 in (20.32 mm) |
CMT-ST-108-1000 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 1 in (25.4 mm) |
CMT-ST-108-1500 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 1.5 in (38.1 mm) |
CMT-ST-108-1750 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 1.75 in (44.45 mm) |
CMT-HT-108-0430 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 0.43 in (10.9 mm) |
CMT-HT-108-0500 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 0.5 in ( 12.7 mm) |
CMT-HT-108-0625 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 0.625 in (1.59 mm) |
CMT-HT-108-0750 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 0.75 in (19.05 mm) |
CMT-HT-108-0800 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 0.8 in (20.32 mm) |
CMT-HT-108-1000 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 1 in (25.4 mm) |
CMT-HT-108-1500 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 1.5 in (38.1 mm) |
CMT-HT-108-1750 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 1.75 in (44.45 mm) |
CMT-ST1-108-0430 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 0.43 in (10.9 mm) |
CMT-ST1-108-0500 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 0.5 in ( 12.7 mm) |
CMT-ST1-108-0625 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 0.625 in (1.59 mm) |
CMT-ST1-108-0750 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 0.75 in (19.05 mm) |
CMT-ST1-108-0800 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 0.8 in (20.32 mm) |
CMT-ST1-108-1000 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 1 in (25.4 mm) |
CMT-ST1-108-1500 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 1.5 in (38.1 mm) |
CMT-ST1-108-1750 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 1.75 in (44.45 mm) |
CMT-HT1-108-0430 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 0.43 in (10.9 mm) |
CMT-HT1-108-0500 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 0.5 in ( 12.7 mm) |
CMT-HT1-108-0625 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 0.625 in (1.59 mm) |
CMT-HT1-108-0750 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 0.75 in (19.05 mm) |
CMT-HT1-108-0800 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 0.8 in (20.32 mm) |
CMT-HT1-108-1000 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 1 in (25.4 mm) |
CMT-HT1-108-1500 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 1.5 in (38.1 mm) |
CMT-HT1-108-1750 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 1.75 in (44.45 mm) |