CHO-FAB EMI Shielding Fabric Tape with Conductive Adhesive | #CFT-18-101-0050


LOADING IMAGES
CFT-18-101-0050

CHO-FAB EMI Shielding Fabric Tape with Conductive Adhesive | #CFT-18-101-0050

Parker Chomerics CHO-FAB nickel-plated silver fabric tape provides an electrically conductive solution for applications requiring lighter weight and a more flexible electrically conductive tape.


Technical Specifications

  • Length: 54 ft (16.5 m)
  • Width: 0.5 in (12.7 mm)
  • Flammability Rating: UL 94 V-0
  • Material Type: Nickel-Plated Silver Fabric
  • Product Type: Fabric Tape
  • Adhesive Type: Single Sided Conductive
  • Material Thickness: 5 mils, 0.127 mm
  • Operating Temperature: -40 to 250 °F, -40 to 121 °C
  • Outgassing Total Mass Loss: Not Tested
  • Shelf Life: 24 Months
Safety Warning

Item Information

Parker Chomerics CHO-FAB fabric tape provides an electrically conductive solution for applications requiring lighter weight and a more flexible electrically conductive tape. CHO-FAB can be used to wrap cables in order to provide a low impedance connection between cables and backshells. 


Features and Benefits:

• Made of fabric tape constructed from a nickel-plated silver conductive material

• Available with single-sided acrylic electrically conductive pressure sensitive adhesive (PSA)   

• Lightweight and more flexible than metal foil tapes

• Excellent shielding and good corrosion resistance performance

• Lacks sharp edges that are present on foil tapes

• Very conformable while maintaining strength

• Standard length rolls come in 18 or 36 yards

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336