CHO-FAB EMI Shielding Fabric Tape with Conductive Adhesive | Product Series

Filter by

    No filters selected

Length

Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-FAB EMI Shielding Fabric Tape with Conductive Adhesive

CHO-FAB EMI Shielding Fabric Tape with Conductive Adhesive

Parker Chomerics CHO-FAB nickel-plated silver fabric tape provides an electrically conductive solution for applications requiring lighter weight and a more flexible electrically conductive tape.

Technical Specifications

  • Flammability Rating: UL 94 V-0
  • Material Type: Nickel-Plated Silver Fabric
  • Product Type: Fabric Tape
  • Adhesive Type: Single Sided Conductive
  • Material Thickness: 5 mils, 0.127 mm
  • Operating Temperature: -40 to 250 °F, -40 to 121 °C
  • Outgassing Total Mass Loss: Not Tested
  • Shelf Life: 24 Months
Safety Warning

Full Product Description

Parker Chomerics CHO-FAB fabric tape provides an electrically conductive solution for applications requiring lighter weight and a more flexible electrically conductive tape. CHO-FAB can be used to wrap cables in order to provide a low impedance connection between cables and backshells. 


Features and Benefits:

• Made of fabric tape constructed from a nickel-plated silver conductive material

• Available with single-sided acrylic electrically conductive pressure sensitive adhesive (PSA)   

• Lightweight and more flexible than metal foil tapes

• Excellent shielding and good corrosion resistance performance

• Lacks sharp edges that are present on foil tapes

• Very conformable while maintaining strength

• Standard length rolls come in 18 or 36 yards

Related Documents

×
Products Length Width
CFT-18-101-0050 54 ft (16.5 m) 0.5 in (12.7 mm)
CFT-18-101-0100 54 ft (16.5 m) 1 in (25.4 mm)
CFT-18-101-0150 54 ft (16.5 m) 1.5 in (38.1 mm)
CFT-18-101-0200 54 ft (16.5 m) 2 in (50.8 mm)
CFT-18-101-0300 54 ft (16.5 m) 3 in (76.2 mm)
CFT-18-101-0400 54 ft (16.5 m) 4 in (101.6 mm)
CFT-36-101-0050 108 ft (32.9 m) 0.5 in (12.7 mm)
CFT-36-101-0100 108 ft (32.9 m) 1 in (25.4 mm)
CFT-36-101-0150 108 ft (32.9 m) 1.5 in (38.1 mm)
CFT-36-101-0200 108 ft (32.9 m) 2 in (50.8 mm)
CFT-36-101-0300 108 ft (32.9 m) 3 in (76.2 mm)
CFT-36-101-0400 108 ft (32.9 m) 4 in (101.6 mm)

687PDC
179336