CHO-BOND 584-29 TWO COMPONENT EASY TO USE CONDUCTIVE EPOXY ADHESIVE | #50-01-0584-0029


LOADING IMAGES
50-01-0584-0029

CHO-BOND 584-29 TWO COMPONENT EASY TO USE CONDUCTIVE EPOXY ADHESIVE | #50-01-0584-0029

Parker Chomerics CHO-BOND® 584-29 conductive adhesive is a two-component, silver-filled epoxy formulated for thin bond lines and where precise application is required


Technical Specifications

  • Packaging: 8 fluid ounce, 2 component, polypropylene kit
  • Primer Included: Not Required
  • Weight: 454 g
  • Polymer Material Options: Epoxy
  • Filler Material: Silver
  • Ratio: 40:06.3
  • Color: Silver
  • Volume Resistivity: 0.002 Ω-cm
  • Lap Shear Strength: 8274 kPa
  • Specific Gravity: 2.5
  • Durometer: 80
  • Operating Temperature: -55 to 125 °C
  • Operating Time: 0.5 Hours
  • Shelf Life: 12 Months
  • Film Thickness: 0.03 mm
Safety Warning

Item Information

Parker Chomerics CHO-BOND® 584-29 conductive adhesive is a two-component, silver-filled epoxy formulated for thin bond lines and where precise application is required. CHO-BOND® 584-29 is a silver-colored epoxy designed to be used in very tight applications and around electrical components.

Features and Benefits:
• Silver filler is a premium conductivity solution to electrical bonding
• Excellent conductivity levels (0.002 ohm-com)
• Strong adhesion properties (>1200 PSI lap shear strength)
• Thin paste makes it effective for easy dispensing from a small needle for small cracks and voids
• Fast cure at elevated temperatures (15 minutes at 113°C) and room temperature cure options
• Low volatile organic compounds
• Comes in standard sizes of pre-measured syringes so no mixing and measuring is required

Typical Applications
• Electrical enclosure bonding
• Electrical component grounding
• Cold soldering
• Sealing and bonding machined enclosures

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336