CHO-BOND 580-208 TWO COMPONENT ELECTRICALLY CONDUCTIVE EPOXY BUS BAR ADHESIVE | #50-05-0580-0208


LOADING IMAGES
50-05-0580-0208

CHO-BOND 580-208 TWO COMPONENT ELECTRICALLY CONDUCTIVE EPOXY BUS BAR ADHESIVE | #50-05-0580-0208

Parker Chomerics CHO-BOND® 580-208 conductive adhesive is a two-component, silver-filled epoxy is designed to be thinned and applied as an ink or spray coating


Technical Specifications

  • Packaging: 2 component, 8 fluid ounce polypropylene kit
  • Weight (g): 227
  • Polymer Material Options: Epoxy
  • Filler Material: Silver
  • Primer Included: Not Required
  • Ratio: 1:1 by weight
  • Color: Silver
  • Volume Resistivity: 0.003 Ω-cm
  • Lap Shear Strength: 4826 kPa
  • Specific Gravity: 2.9
  • Durometer: 80
  • Operating Temperature: -62 to 100 °C
  • Operating Time: 1.0 Hours
  • Shelf Life: 9 Months
  • Film Thickness: 0.03 mm
Safety Warning

Item Information

Parker Chomerics CHO-BOND® 580-208 conductive adhesive is a two-component, silver-filled epoxy is designed to be thinned and applied as an ink or spray coating. CHO-BOND® 580-208 is a silver-colored epoxy meant to be thinned and applied as a uniform coating with good bonding strength to a variety of substrates

Features and Benefits:
• Silver filler is a premium conductivity solution to electrical bonding
• Excellent conductivity levels (0.003 ohm-com)
• Strong adhesion properties (>700 PSI lap shear strength)
• Material can be sprayed or screen printed for bus bars
• Medium paste makes it effective for easy dispensing from a small needle for small cracks and voids
• Fast cure at elevated temperatures (45 minutes at 100°C) and room temperature cure options
• No volatile organic compounds
• 1:1 mix ratio makes measurement and application very easy

Typical Applications:
• Bus bars
• Grounding of EMI shielding windows

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336