CHO-BOND 2165 Copper Filled Polyurethane Electrically Conductive Sealant for Corrosion Resistance | #50-02-2165-0000


LOADING IMAGES
50-02-2165-0000

CHO-BOND 2165 Copper Filled Polyurethane Electrically Conductive Sealant for Corrosion Resistance | #50-02-2165-0000

Parker Chomerics CHO BOND® 2165 is a two-component, stabilized-copper filled sealant specifically formulated for Aerospace and Military applications


Technical Specifications

  • Primer Included: No
  • Weight (g): 1135
  • Polymer Material Options: Polyurethane
  • Filler Material: Stabilized Copper
  • Package Type: 2 Component, 1 Pint Aluminum Can Kit (the "B" component is supplied in a 4 ounce plastic bottle)
  • Ratio: 100:7 by weight
  • Color: Brownish Red
  • Volume Resistivity: 0.010 Ω-cm
  • Lap Shear Strength: 827 kPa
  • Specific Gravity: 2.9
  • Durometer: 70 Shore A
  • Operating Temperature: -65 to 85 °C
  • Operating Time: 1.0 Hours
  • Shelf Life: 9 Months
  • Film Thickness: 0.10 to 1.52 mm
Safety Warning

Item Information

Parker Chomerics CHO BOND® 2165 is a two-component, stabilized-copper filled sealant specifically formulated for Aerospace and Military applications. CHO BOND® 2165 is a brownish-red colored polyurethane that is often used in conjunction with CHO-SHIELD® 2000 series EMI coatings to serve as a repair kit for military aircraft.

Features and Benefits:
• Excellent electrical conductivity (0.010 ohm-cm)
• Very good corrosion resistance on aluminum substrates
• Aircraft fluid resistance
• Chromate free making it environmentally friendly
• Thick paste can be used on overhead or vertical surfaces
• Elevated temperature cure option (15 minutes at 113°C) as well as room temperature cure option

Typical Applications:
• Aircraft fastener fill
• Gap Filler
• Aircraft repair compound

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336