CHO-SHIELD 1091 Primer Adhesion Promoter for Conductive Polyurethane Coatings | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SHIELD 1091 Primer Adhesion Promoter for Conductive Polyurethane Coatings

CHO-SHIELD 1091 Primer Adhesion Promoter for Conductive Polyurethane Coatings

Parker Chomerics CHO-SHIELD® 1091 primer is an air-drying liquid coating for enhancing the adhesion of CHO-SHIELD® 2000 series electrically conductive coatings and CHO-BOND® 2165 to chemically treated aluminum, and most composite surfaces.

Technical Specifications

  • Package Type: 4 Fluid Ounce Glass Bottle, 8 Fluid Ounce Plastic Bottle
  • Dynamic Viscosity: 5 cP
  • Color: Red
  • Specific Gravity: 0.8
  • Flash Point: 11 °C
  • Operating Temperature: -52 to 82 °C
  • Shelf Life: 9 Months
  • Film Thickness: 0.00254 to 0.01270 mm
Safety Warning

Full Product Description

Parker Chomerics CHO-SHIELD® 1091 primer is an air-drying liquid coating for enhancing the adhesion of CHO-SHIELD® 2000 series electrically conductive coatings and CHO-BOND® 2165 to chemically treated aluminum and most composite surfaces. Using CHO-SHIELD® 1091 primer prior to application of the CHO-SHIELD® 2000 series coatings / CHO-BOND® 2165 sealant ensures optimal adhesion to the substrate eliminating the possibility of re-work due to adhesion issues.

Features/Benefits:
• Easy application
• Quick drying in one hour
• One component, no mixing required
• Red tint enhances visual inspection
• Various packaging options available

Related Documents

×
Products Weight (g)
50-00-1091-0000 95
50-01-1091-0000 375

687PDC
179336