CHO-BOND 1085 Silicone Adhesive Primers | #50-01-1085-0000


LOADING IMAGES
50-01-1085-0000

CHO-BOND 1085 Silicone Adhesive Primers | #50-01-1085-0000

Parker Chomerics CHO-BOND® 1085 is an air-drying liquid coating used to improve the adhesion of Parker Chomerics CHO-BOND 1029 adhesive to metal and other non-silicone substrates.


Technical Specifications

  • Weight (g): 400
  • Package Type: 1 Pint Can
  • Dynamic Viscosity: 5 cP
  • Color: Clear
  • Specific Gravity: 0.82
  • Flash Point: 14 °C
  • Operating Temperature: -80 to 200 °C
  • Shelf Life: 9 Months
  • Film Thickness: 0.00254 to 0.01270 mm
Safety Warning

Item Information

Parker Chomerics CHO-BOND® 1085 is an air-drying liquid coating used to improve the adhesion of Parker Chomerics CHO-BOND conductive silicone compounds to metal and other non-silicone substrates. The primers are moisture reactive and clear in color. CHO-BOND 1085 primer is formulated to achieve maximum adhesion on non-silicone substrates for CHO-BOND 1029 adhesive.

Features/Benefits:
• Easy to apply
• Clear in color
• Creates secure, maximum bond
• Works on a variety of substrates

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336