CHO-BOND 1085 Silicone Adhesive Primers | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-BOND 1085 Silicone Adhesive Primers

CHO-BOND 1085 Silicone Adhesive Primers

Parker Chomerics CHO-BOND® 1085 is an air-drying liquid coating used to improve the adhesion of Parker Chomerics CHO-BOND 1029 adhesive to metal and other non-silicone substrates.

Technical Specifications

  • Package Type: 1 Pint Can
  • Dynamic Viscosity: 5 cP
  • Color: Clear
  • Specific Gravity: 0.82
  • Flash Point: 14 °C
  • Operating Temperature: -80 to 200 °C
  • Shelf Life: 9 Months
  • Film Thickness: 0.00254 to 0.01270 mm
Safety Warning

Full Product Description

Parker Chomerics CHO-BOND® 1085 is an air-drying liquid coating used to improve the adhesion of Parker Chomerics CHO-BOND conductive silicone compounds to metal and other non-silicone substrates. The primers are moisture reactive and clear in color. CHO-BOND 1085 primer is formulated to achieve maximum adhesion on non-silicone substrates for CHO-BOND 1029 adhesive.

Features/Benefits:
• Easy to apply
• Clear in color
• Creates secure, maximum bond
• Works on a variety of substrates

Related Documents

×
Products Weight (g)
50-01-1085-0000 400

687PDC
179336