CHO-BOND 1038 Silver-Plated Copper Filled Silicone Electrically Conductive Sealant | #50-02-1038-1000


LOADING IMAGES
50-02-1038-1000

CHO-BOND 1038 Silver-Plated Copper Filled Silicone Electrically Conductive Sealant | #50-02-1038-1000

Parker Chomerics CHO BOND® 1038 is a one component, silver-plated copper filled sealant formulated to serve as gap filler for EMI shielding or electrical grounding


Technical Specifications

  • Packaging: 1.5 fluid ounce aluminum foil tube
  • Primer Included: No
  • Weight (g): 113.4
  • Polymer Material Options: Silicone
  • Filler Material: Silver-plated Copper
  • Ratio: 1-part
  • Color: Gray
  • Volume Resistivity: 0.010 Ω-cm
  • Lap Shear Strength: 1034 kPa
  • Specific Gravity: 3.6
  • Durometer: 80
  • Operating Temperature: -55 to 125 °C
  • Operating Time: 0.5 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.18 to 3.18 mm
Safety Warning

Item Information

Parker Chomerics CHO BOND® 1038 is a one component, silver-plated copper filled sealant formulated to serve as gap filler for EMI shielding or electrical grounding. CHO BOND® 1038 is a gray-colored silicone that is ideally used for filling gaps but can also serve as a repair or bonding agent for elastomer gaskets where moderate strength (150 PSI lap shear strength) is required. CHO-BOND® 1121 has identical properties to CHO BOND® 1038 with the exception of VOC content and shelf life (1121 no VOCs and 12 month shelf life)

Features and Benefits:
• One-component system so no mixing or measuring required
• Excellent electrical conductivity levels (0.010 ohm-cm)
• No corrosive by-products generated during drying
• Medium consistency paste makes the material easy to dispense in overhead or vertical applications
• Volatile Organic Compound-free (VOC-free) version available (CHO-BOND® 1121)
• Working time of 30 minutes and can be handled in 24 hours
• No pressure required when curing to achieve bond

Typical Applications:
• Man-portable electronics
• Radar and Communication Systems
• EMI vents
• Military Ground Vehicles
• Military Shelters

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336