DRAGON BREATH® Premium Compact Steam Hose, Series 7286C | #7286C-1002


LOADING IMAGES
7286C-1002

DRAGON BREATH® Premium Compact Steam Hose, Series 7286C | #7286C-1002 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1
  • Maximum Working Pressure (psi): 250
  • Hose Inner Tube Material: Black, Chlorobutyl
  • Cover Material: Chlorobutyl
  • Application: Steam
  • Media: Steam (Saturated), Steam (Superheated)
  • Specifications Met: ISO 6134, Type 2
  • Inside Diameter: 1 inch, 25.4 mm
  • Maximum Operating Temperature: 207 °C (Saturated Steam), 232 °C (Superheated Steam), 406 °F (Saturated Steam), 450 °F (Superheated Steam)
  • Maximum Operating Pressure: 17.2 bar (Superheated Steam), 18 bar (Saturated Steam), 250 bar (Superheated Steam), 261 bar (Saturated Steam)
  • Cover Structure: Perforated, Wrapped
  • Hose Reinforcement Material: 2 Braids of Wire
  • Package Type: Carton
  • Outside Diameter: 1.467 inch, 37.3 mm
  • Tube Material: Chlorobutyl
  • Cover Color: Black
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Weight: 0.64 lb, 0.29 kg
  • Minimum Bend Radius: 12 inch, 304.8 mm
  • Length per Package: 50 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7286C Dragon Breath Premium Compact Steam Hose provides excellent service across a wide variety of steam applications. The hose incorporates a slim profile for easy handling and installation, and is durable, crush resistant and kink resistant for a long service life. The rugged cover also resists abrasion, heat and weathering to provide superior performance. Series 7286C is qualified with non-skive permanent crimp couplings eliminating the need for bulky, heavy clamps and providing a safe and secure connection.

Markets:
• General Industrial
• Manufacturing
• Oil & Gas

Features/Benefits:
• Tube: Black chlorobutyl for superior heat resistance and long service life to 406°F /450°F.
• Reinforcement: Multiple wire braids for extreme strength and durability.
• Cover:  Black chlorobutyl for abrasion and weathering resistance; perforated for steam service.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Hot water
• Saturated steam (to 261 psi @ 406°F max)
• Superheated steam (to 250 psi @ 450°F max)
• Cleaning storage tanks/vessels
• Cleaning manufacturing equipment
• Cleaning and heating processing equipment
• Manufacturing and processing plants
• Oilfield
• Refineries

Industry Standards
• ISO 6134 Type 2

Safety/Technical:
•  Design Factor: 20:1  

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583