DRAGON BREATH® II Barber Pole Steam Hose, Series 7285 | #7285-752


LOADING IMAGES
7285-752

DRAGON BREATH® II Barber Pole Steam Hose, Series 7285 | #7285-752

Dragon Breath® II Barber Pole Steam Hose is designed for steam applications to 406°F for saturated steam at 261 psi and 450° for superheated steam at 250 psi, Series 7285


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Hose Inner Tube Material: Black, Chlorobutyl
  • Weight: 0.64 lb/ft, 0.95 kg/m
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 18 bar, 261 psi
  • Minimum Bend Radius: 241 mm, 9.5 inch
  • Cover Color: Black & Red
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Steam
  • Specifications Met: ISO 6134, Type 2
  • Hose Reinforcement Material: Multiple Braids of Wire
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Maximum Operating Temperature: 208 °C (Saturated Steam), 232 °C (Superheated Steam), 406 °F (Saturated Steam), 450 °F (Superheated Steam)
  • Outside Diameter: 1.3 inch, 32.6 mm
  • Application: Industrial, Manufacturing

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7285 Dragon Breath II Barber Pole Steam Hose provides excellent service across a wide variety of steam applications. The hose is durable, crush resistant and kink resistant for easy handling and long service life, and the distinctive black/red cover is easily identified from any angle and great distances. The rugged cover also resists abrasion, heat and weathering to provide maximum performance. Series 7285 is qualified with economical non-skive permanent crimp couplings for a quick, safe and secure connection.

Markets:
• General Industrial
• Manufacturing
• Oil & Gas

Features/Benefits:
• Tube: Black chlorobutyl for superior heat resistance and long service life to 406°F /450°F.
• Reinforcement: Multiple wire braids for extreme strength and durability.
• Cover: Black/red spiral EPDM for abrasion and weathering resistance; perforated for steam service.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Hot water
• Saturated steam (to 261 psi @ 406°F max)
• Superheated steam (to 250 psi @ 450°F max)
• Cleaning storage tanks/vessels
• Cleaning manufacturing equipment
• Cleaning and heating processing equipment
• Manufacturing and processing plants
• Oilfield
• Refineries

Industry Standards
• ISO 6134 Type 2

Safety/Technical:
• Design Factor: 20:1
Click here to link to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
• Failure to properly inspect, maintain, test and use steam hose assemblies may result in property damage, personal injury or death. Refer to ARPM publication IP-11-1, "Guide for Use, Testing and Inspection of Steam Hose."
• Water changes to hot water and phases of steam when subjected to heat and pressure. The greater the pressure, the higher the temperature required to achieve and maintain a steam phase. If steam escapes, dangerous quantities of heat may be released very suddenly. Exposure to hot water, low pressure steam and high pressure steam may cause severe scalding or fatal burns.
• Use only hoses designated for steam service for steam applications.
• Prior to use with detergents or rust inhibitors, refer to the chemical guide in this catalog or contact us.
• Drain steam hose after each use to reduce the possibility of hose popcorning while in service.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583