Chemlok® 236X Adhesive | #Chemlok 236X


LOADING IMAGES
Chemlok 236X

Chemlok® 236X Adhesive | #Chemlok 236X

Chemlok® 236X adhesive is a covercoat adhesive that bonds a variety of uncured elastomers to primed metal parts. Chemlok 236X adhesive is recommended for use over Chemlok 205 primer.


Technical Specifications

  • Trade Name: Chemlok 236X Adhesive
  • Color: Black Liquid
  • Dynamic Viscosity: 125 to 500 cP @ 77°F (25°C)
  • Density: 910.7 to 946.6 Kg/m3, 7.6 to 7.9 lb/Gal
  • Percent Solids by Weight: 15 to 19
  • Flash Point: 30 °C, 86 °F
  • Solvent: Xylene
Safety Warning

Item Information

Chemlok® 236X adhesive is a covercoat adhesive that bonds a variety of uncured elastomers to primed metal parts. It is composed of a mixture of polymers, organic compounds and mineral fillers dissolved or dispersed in an organic solvent system.

Chemlok 236X adhesive is recommended for use over Chemlok 205 primer.

Features and Benefits:
• Non-Chlorinated Solvent System – suitable for solvent incineration, saving cost of recovery equipment.
• Easy to Apply – demonstrates improved spray characteristics at lower levels of dilution compared to other chlorinated solvent products.

Elastomers:
• Natural rubber (NR)
• Polyisoprene (IR)
• Styrene-butadiene (SBR)
• Polybutadiene (BR)
• Polychloroprene (CR)
• Nitrile (NBR)
• Butyl (IIR)
• Chlorosulfonated Polyethylene (CSM)
• EPDM Polymers

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK 236X
Literature and Reference Materials
Datasheet - Chemlok 236X Adhesive DS3118
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGT