Chemlok® 236X Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 236X Adhesive

Chemlok® 236X Adhesive

Chemlok® 236X adhesive is a covercoat adhesive that bonds a variety of uncured elastomers to primed metal parts. Chemlok 236X adhesive is recommended for use over Chemlok 205 primer.

Technical Specifications

  • Color: Black Liquid
  • Dynamic Viscosity: 125 to 500 cP @ 77°F (25°C)
  • Density: 910.7 to 946.6 Kg/m3, 7.6 to 7.9 lb/Gal
  • Percent Solids by Weight: 15 to 19
  • Flash Point: 30 °C, 86 °F
  • Solvent: Xylene
Safety Warning

Full Product Description

Chemlok® 236X adhesive is a covercoat adhesive that bonds a variety of uncured elastomers to primed metal parts. It is composed of a mixture of polymers, organic compounds and mineral fillers dissolved or dispersed in an organic solvent system.

Chemlok 236X adhesive is recommended for use over Chemlok 205 primer.

Features and Benefits:
• Non-Chlorinated Solvent System – suitable for solvent incineration, saving cost of recovery equipment.
• Easy to Apply – demonstrates improved spray characteristics at lower levels of dilution compared to other chlorinated solvent products.

Elastomers:
• Natural rubber (NR)
• Polyisoprene (IR)
• Styrene-butadiene (SBR)
• Polybutadiene (BR)
• Polychloroprene (CR)
• Nitrile (NBR)
• Butyl (IIR)
• Chlorosulfonated Polyethylene (CSM)
• EPDM Polymers

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Related Documents

×
Products Trade Name
Chemlok 236X Chemlok 236X Adhesive

687PDC
1A0MGT