Chemlok® 208A Primer | #Chemlok 208A


LOADING IMAGES
Chemlok 208A

Chemlok® 208A Primer | #Chemlok 208A

Chemlok® 208A primer is specifically developed for use with Chemlok 220B adhesive, Autoseal 3370 adhesive and other selected Chemlok covercoat adhesives in coil coating applications.


Technical Specifications

  • Trade Name: Chemlok 208A Primer
  • Color: Gray Liquid
  • Dynamic Viscosity: 75 to 200 cP @ 77°F (25°C)
  • Density: 934.6 to 970.6 Kg/m3, 7.8 to 8.1 lb/Gal
  • Percent Solids by Weight: 31.5 to 34.5
  • Flash Point: 21 °C, 70 °F
  • Solvent: Xylene, MIBK, Toluene, MEK
Safety Warning

Item Information

Chemlok® 208A primer is specifically developed for use with Autoseal® 3370 adhesive and other selected Chemlok covercoat adhesives in coil coating applications.

Features and Benefits:
• Durable - provides minimum loss of adhesive layer to roll-formed coated metal.
• Excellent Adhesion - adheres well to properly prepared metals, such as aluminum, electrogalvanized steel and stainless steel.
• Environmentally Resistant - provides excellent environmental resistance when used in combination with Chemlok covercoat adhesives.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGT