Chemlok® 208A Primer | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 208A Primer

Chemlok® 208A Primer

Chemlok® 208A primer is specifically developed for use with Chemlok 220B adhesive, Autoseal 3370 adhesive and other selected Chemlok covercoat adhesives in coil coating applications.

Technical Specifications

  • Color: Gray Liquid
  • Dynamic Viscosity: 75 to 200 cP @ 77°F (25°C)
  • Density: 934.6 to 970.6 Kg/m3, 7.8 to 8.1 lb/Gal
  • Percent Solids by Weight: 31.5 to 34.5
  • Flash Point: 21 °C, 70 °F
  • Solvent: Xylene, MIBK, Toluene, MEK
Safety Warning

Full Product Description

Chemlok® 208A primer is specifically developed for use with Autoseal® 3370 adhesive and other selected Chemlok covercoat adhesives in coil coating applications.

Features and Benefits:
• Durable - provides minimum loss of adhesive layer to roll-formed coated metal.
• Excellent Adhesion - adheres well to properly prepared metals, such as aluminum, electrogalvanized steel and stainless steel.
• Environmentally Resistant - provides excellent environmental resistance when used in combination with Chemlok covercoat adhesives.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Related Documents

×
Products Trade Name
Chemlok 208A Chemlok 208A Primer

687PDC
1A0MGT