Chemlok® 2000 Primer | #Chemlok 2000


LOADING IMAGES
Chemlok 2000

Chemlok® 2000 Primer | #Chemlok 2000

Chemlok® 2000 primer is a general-purpose primer that bonds a wide variety of vulcanized and unvulcanized rubber compounds to metals and other rigid substrates.


Technical Specifications

  • Trade Name: Chemlok 2000 Primer
  • Color: Blue Liquid
  • Dynamic Viscosity: 20 to 200 cP @ 77°F (25°C)
  • Density: 916.7 to 970.6 Kg/m3, 7.65 to 8.10 lb/Gal
  • Percent Solids by Weight: 22 to 26
  • Flash Point: 19 °C, 66 °F
  • Solvent: MIBK, Xylene
Safety Warning

Item Information

Chemlok® 2000 primer is a general-purpose primer that bonds a wide variety of vulcanized and unvulcanized rubber compounds to metals and other rigid substrates. It is composed of a mixture of polymers, organic compounds, and mineral fillers dissolved or dispersed in an organic solvent system.

Features and Benefits:
• Versatile – can be used as a primer under a wide variety of Chemlok covercoat adhesives such as the Chemlok 230 series or Chemlok 6000 series adhesives.
• Convenient – suitable for existing production lines; can be applied by using brush, dip, spray or roller coat methods.
• Durable – provides rubber tearing bonds and excellent environmental resistance when used in combination with Chemlok covercoat adhesives.
• Identifiable Appearance – provides a brilliant blue color for easy identification when used over phosphatized substrates.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGT