Chemlok® 2000 Primer | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 2000 Primer

Chemlok® 2000 Primer

Chemlok® 2000 primer is a general-purpose primer that bonds a wide variety of vulcanized and unvulcanized rubber compounds to metals and other rigid substrates.

Technical Specifications

  • Color: Blue Liquid
  • Dynamic Viscosity: 20 to 200 cP @ 77°F (25°C)
  • Density: 916.7 to 970.6 Kg/m3, 7.65 to 8.10 lb/Gal
  • Percent Solids by Weight: 22 to 26
  • Flash Point: 19 °C, 66 °F
  • Solvent: MIBK, Xylene
Safety Warning

Full Product Description

Chemlok® 2000 primer is a general-purpose primer that bonds a wide variety of vulcanized and unvulcanized rubber compounds to metals and other rigid substrates. It is composed of a mixture of polymers, organic compounds, and mineral fillers dissolved or dispersed in an organic solvent system.

Features and Benefits:
• Versatile – can be used as a primer under a wide variety of Chemlok covercoat adhesives such as the Chemlok 230 series or Chemlok 6000 series adhesives.
• Convenient – suitable for existing production lines; can be applied by using brush, dip, spray or roller coat methods.
• Durable – provides rubber tearing bonds and excellent environmental resistance when used in combination with Chemlok covercoat adhesives.
• Identifiable Appearance – provides a brilliant blue color for easy identification when used over phosphatized substrates.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container.

Related Documents

×
Products Trade Name
Chemlok 2000 Chemlok 2000 Primer

687PDC
1A0MGT