Chemair Airline Premium lightweight flexible Airline,Series CAC | #CAC-010-200


LOADING IMAGES
CAC-010-200

Chemair Airline Premium lightweight flexible Airline,Series CAC | #CAC-010-200

Chemair Airline Premium lightweight flexible Airline with the added benefit of a chemical resistant tube.


Technical Specifications

  • Hose I.D. (mm): 10
  • Length (m): 200
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -10 °C
  • Weight: 0.18 kg/m
  • Hose Inner Tube Material: PVC
  • Minimum Bend Radius: 85 mm
  • Cover Material: PVC
  • Media: Air
  • Specifications Met: AS/NZS 2554, Class B
  • Compatible Fitting: n/a
  • Inside Diameter: 10 mm
  • Outside Diameter: 17 mm
  • Application: Agriculture Spray, Rattle Guns, Nail Guns, Pneumatic Tools
  • Maximum Operating Pressure: 290 psi
Safety Warning

Item Information

Premium lightweight flexible airline hose. The added benefit of a chemical resistant tube makes it suitable for low pressure agriculture spray applications. Conforms to AS/NZS 2554 class B requirements.Chem-Air combines the features and benefits of an extremely flexible air hose, kink resistance and a pesticide/weedicide chemical resistant tube.The combined features of Chem-Air will provide benefits to the stockist and user alike. With the potential for reduced inventory and multiple use,it is ideally suited to many industrial and agricultural applications.

Markets;
• Agricultural
• Industrial
• Construction
• Commercial


Features/Benefits:
• High tensile synthetic reinforcing
• Soft black chemical resistant virgin PVC tube
• Soft blue virgin PVC cover
• Excellent flexibility even at cold temperatures
• Excellent kink resistance
• UV stabilised
• Meets AS/NZS 2554 Class B specifications
• Highly visible blue cover
• Custom lengths available
• Australian Made

Applications:
• Golf courses
• Bowling Greens
• Dairy washdown applications
• Abbittoir washdown
• Parks and Gardens

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CHEM-AIR AIRLINE Catalog
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
L33867