Chemair Airline Premium lightweight flexible Airline,Series CAC | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemair Airline Premium lightweight flexible Airline,Series CAC

Chemair Airline Premium lightweight flexible Airline,Series CAC

Chemair Airline Premium lightweight flexible Airline with the added benefit of a chemical resistant tube.

Technical Specifications

  • Hose Inner Tube Material: PVC
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Minimum Operating Temperature: -21 °C, -5.8 °F
  • Cover Material: PVC
  • Cover Color: Blue
  • Media: Air (Compressed Air with traces of Oil)
  • Specifications Met: AS/NZS 2554, Class B
  • Weight: 0.11 to 0.35 kg/m
  • Inside Diameter: 1/4 to 3/4 inch, 6 to 20 mm
  • Maximum Operating Pressure: 17.2 to 19.9 bar, 1.72 to 1.99 MPa, 250 to 290 psi
  • Compatible Fitting: Other
  • Application: Agriculture Spray, Nail Guns, Pneumatics, Rattle Guns
  • Hose Reinforcement Material: Fiber
  • Nominal Hose Inside Diameter: DN6 to 12
  • Minimum Bend Radius: 2.36 to 7.48 inch, 60 to 190 mm
  • Outside Diameter: 12 to 27.5 mm
  • Size: -6 to -12
Safety Warning

Full Product Description

Premium lightweight flexible airline hose. The added benefit of a chemical resistant tube makes it suitable for low pressure agriculture spray applications. Conforms to AS/NZS 2554 class B requirements.Chem-Air combines the features and benefits of an extremely flexible air hose, kink resistance and a pesticide/weedicide chemical resistant tube.The combined features of Chem-Air will provide benefits to the stockist and user alike. With the potential for reduced inventory and multiple use,it is ideally suited to many industrial and agricultural applications.

Markets;
• Agricultural
• Industrial
• Construction
• Commercial


Features/Benefits:
• High tensile synthetic reinforcing
• Soft black chemical resistant virgin PVC tube
• Soft blue virgin PVC cover
• Excellent flexibility even at cold temperatures
• Excellent kink resistance
• UV stabilised
• Meets AS/NZS 2554 Class B specifications
• Highly visible blue cover
• Custom lengths available
• Australian Made

Applications:
• Golf courses
• Bowling Greens
• Dairy washdown applications
• Abbittoir washdown
• Parks and Gardens

Related Documents

Literature and Reference Materials
CHEM-AIR AIRLINE Catalog
×
Products Hose I.D. (mm) Length (m)
CAC-006-020 6 20
CAC-006-300 6 300
CAC-008-020 8 20
CAC-008-100 8 100
CAC-008-300 8 300
CAC-010-020 10 20
CAC-010-100 10 100
CAC-010-200 10 200
CAC-012-020 12.5 20
CAC-012-030 12.5 30
CAC-012-100 12.5 100
CAC-012-200 12.5 200
CAC-020-020 20 20
CAC-020-100 20 100

687PDC
L33867