C21 Miniature Cartridge Liquid Valve | #C21-212EP40FF-000-L


LOADING IMAGES
C21-212EP40FF-000

C21 Miniature Cartridge Liquid Valve | #C21-212EP40FF-000

The Parker C21 valve is a cartridge style solenoid valve with a compact 21 mm diameter. Available in a 2-way normally closed configurations. The C21 valve is a fast and reliable valve for life science applications.


Technical Specifications

  • Wetted Materials: Seals (Elastomer): EPDM
  • Orifice Size (inch): 0.157
  • Voltage (VDC): 12
  • Flow Rate: 4500 cm3/min
  • Maximum Flow Rate: 4500 cm3/min
  • Maximum Operating Pressure: 29 psi, 2.0 bar
  • Orifice Size: 4 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC)
  • Port Connection: Cartridge Style
  • Cycles per Lifetime: 20 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and Hold, Voltage
  • Power Consumption: 2.6 W Typical
  • Electrical Connection: 3.2" (80 mm) Flying Leads
  • Body & Stem Base Material: Stainless Steel Series 300 and 400
  • Height: 0.787 inch, 20 mm
  • Width: 0.276 inch, 21 mm
  • Weight: 2.17 oz, 61.51 g
  • Mounting Type: Manifold
  • For Fluid Type: Liquids
  • Industry Application: Large Format Inkjet Systems, Reagent Addition, Wash, Waste, Flow Control
  • Configuration: n/a
Safety Warning

Item Information

The Parker C21 valve is a miniature cartridge style solenoid valve with a compact 21 mm diameter. This special design combines miniature size, light weight and low power consumption with high flow repeatability. The C21 valve features a fast response time over a long life, up to 20 million cycles. Available in 2-way configurations, the C21 valve is manifold mounted utilizing a simple securing system reducing assembly time.

Markets:
• Analytical Chemistry
• Clinical Diagnostics
• Agent Detection
• Print

Features/Benefits
• Variety of orifice sizes with pressures up to 145 PSI (10 bar)
• Floating frictionless plunger enables reliable and repeatable operation up to 20 Million cycles
• Low power design reduces heat and energy consumption
• Compact design reduces space and weight
• 100% calibrated ensuring minimal valve to valve variation
• RoHS and REACH compliant

Applications
• Large format inkjet systems
• Reagent Addition
• Wash
• Waste
• Flow Control

Read More Show Less

CAD Drawings + Files

Part Number
C21-212EP40FF-000-L IGS IPT PDF SAT STP

Ok

x

Related Documents

×

$159.60 /part

Quantity:
Shipping: Usually Ships within  40.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821