C21 Miniature Cartridge Liquid Valve | Product Series

Filter by

    No filters selected

Available for Online Purchase

Voltage (VDC)

Orifice Size (inch)

Wetted Materials: Seals (Elastomer)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
C21 Miniature Cartridge Liquid Valve

C21 Miniature Cartridge Liquid Valve

The Parker C21 valve is a cartridge style solenoid valve with a compact 21 mm diameter. Available in a 2-way normally closed configurations. The C21 valve is a fast and reliable valve for life science applications.

Technical Specifications

  • Flow Rate: Up to 4680 cm3
  • Maximum Flow Rate: 4680 cm3/min
  • Orifice Size: 1.0, 2.0, 3.0, 4.0 mm
  • Maximum Operating Pressure: Up to 145 psi, 10 bar
  • Height: 0.826 inch, 39 mm
  • Width: 1.525 inch, 21 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Body & Stem Base Material: Stainless Steel Series 300 and 400
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Control Method: Hit and Hold, Voltage
  • Cycles per Lifetime: 20 Million
  • Function: 2-Way, Normally Closed (NC)
  • Port Connection: Cartridge Seal
  • Electrical Connection: 3.2 in (80 mm) Flying Leads
  • Actuation Type: Solenoid
  • Weight: 2.17 oz, 61.51 g
  • Operation Type: Electronic
  • Power Consumption: 2.5, 2.6 Watts Typical
  • Industry Application: Large Format Inkjet Systems, Reagent Addition, Wash, Waste, Flow Control
  • Mounting Type: Manifold
  • For Fluid Type: Liquids
  • Configuration: N/A
Safety Warning

Full Product Description

The Parker C21 valve is a miniature cartridge style solenoid valve with a compact 21 mm diameter. This special design combines miniature size, light weight and low power consumption with high flow repeatability. The C21 valve features a fast response time over a long life, up to 20 million cycles. Available in 2-way configurations, the C21 valve is manifold mounted utilizing a simple securing system reducing assembly time.

Markets:
• Analytical Chemistry
• Clinical Diagnostics
• Agent Detection
• Print

Features/Benefits
• Variety of orifice sizes with pressures up to 145 PSI (10 bar)
• Floating frictionless plunger enables reliable and repeatable operation up to 20 Million cycles
• Low power design reduces heat and energy consumption
• Compact design reduces space and weight
• 100% calibrated ensuring minimal valve to valve variation
• RoHS and REACH compliant

Applications
• Large format inkjet systems
• Reagent Addition
• Wash
• Waste
• Flow Control

Related Documents

×
Products Voltage (VDC) Orifice Size (inch) Wetted Materials: Seals (Elastomer)
C21-212EP10FF-000 12 0.039 EPDM
C21-212EP20FF-000 12 0.079 EPDM
C21-212EP30FF-000 12 0.118 EPDM
C21-212EP40FF-000 12 0.157 EPDM
C21-224EP10FF-000 24 0.039 EPDM
C21-224EP20FF-000 24 0.079 EPDM
C21-224EP30FF-000 24 0.118 EPDM
C21-224EP40FF-000 24 0.157 EPDM
C21-212FK10FF-000 12 0.039 FKM
C21-212FK20FF-000 12 0.079 FKM
C21-212FK30FF-000 12 0.118 FKM
C21-212FK40FF-000 12 0.157 FKM
C21-224FK10FF-000 24 0.039 FKM
C21-224FK20FF-000 24 0.079 FKM
C21-224FK30FF-000 24 0.118 FKM
C21-224FK40FF-000 24 0.157 FKM

687PDC
687821