Brazed Plate Water Oil Cooler - PWO Series(AP) | #50831004.


LOADING IMAGES
50831004

Brazed Plate Water Oil Cooler - PWO Series(AP) | #50831004

Model: PWO B10THx30


Technical Specifications

  • Number of Elements: 30
  • Size: B10TH
  • Product Type: B10TH
  • Flow Rate: 150 L/min
  • Port Size: G3/4 to G1 inch
  • Maximum Operating Pressure: 31 bar
  • Maximum Operating Temperature: 225 °C
  • Materials of Construction: Stainless Steel AISI 316, Copper
Safety Warning

Item Information

With a PWO water oil cooler in your system, you can be assured that the fluid in your system is working at the correct temperature, providing maximum performance and reliability.

The cooling elements of the Parker PWO water oil cooler consist of corrugated channel plates sandwiched between the front and rear cover plates. The channel plates are pressed and vacuum brazed in the same automated procedure, with rigorous standards of quality control. The design of the Parker PWO emphasizes a number of possibilities for versatile and efficient solutions.

Markets:
• Industrial
• Marine
• Mobile

Features/Benefits:
• Light and compact
• Suitable for many applications
• Easy installation
• Cost-efficient and environmentally friendly

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Marine cranes
• Crushing machines
• Mining equipment
• Power units
• Lubrication systems
• Presses
• Wind power

We have only included a small selection of part numbers, for more cooler options please download the PWO brochure or contact your local Parker sales company.
You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.

Read More Show Less

CAD Drawings + Files

Part Number
50831004. PDF STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K38849