Brazed Plate Water Oil Cooler - PWO Series(AP) | Product Series

Filter by

    No filters selected

Size

Number of Elements

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brazed Plate Water Oil Cooler - PWO Series(AP)

Brazed Plate Water Oil Cooler - PWO Series(AP)

The Parker PWO is a compact and lightweight Water Oil Cooler (also known as a brazed plate heat exchanger) with a high cooling capacity for its size. Please use the PWO Sizing Software on the Product Support Tab for proper cooler sizing.

Technical Specifications

  • Product Type: PWO B5 to PWO B120
  • Flow Rate: 67 to 460 L/min
  • Port Size: G3/4 to G1-1/2 inch
  • Maximum Operating Pressure: 31 bar
  • Maximum Operating Temperature: 225 °C
  • Materials of Construction: Stainless Steel AISI 316, Copper
Safety Warning

Full Product Description

With a PWO water oil cooler in your system, you can be assured that the fluid in your system is working at the correct temperature, providing maximum performance and reliability.

The cooling elements of the Parker PWO water oil cooler consist of corrugated channel plates sandwiched between the front and rear cover plates. The channel plates are pressed and vacuum brazed in the same automated procedure, with rigorous standards of quality control. The design of the Parker PWO emphasizes a number of possibilities for versatile and efficient solutions.

Markets:
• Industrial
• Marine
• Mobile

Features/Benefits:
• Light and compact
• Suitable for many applications
• Easy installation
• Cost-efficient and environmentally friendly

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Marine cranes
• Crushing machines
• Mining equipment
• Power units
• Lubrication systems
• Presses
• Wind power

We have only included a small selection of part numbers, for more cooler options please download the PWO brochure or contact your local Parker sales company.
You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.
Products Size Number of Elements
50830501 B5TH 10
50840503001 B5TH 30
50845793 B8TH 10
50830801 B8TH 20
50830803 B8TH 30
50846011 B8TH 40
50831001 B10TH 10
50831002 B10TH 20
50831004 B10TH 30
5083100593 B10TH 40
508310079 B10TH 54
50831006 B10TH 60
50831008 B10TH 70
50831009 B10TH 90
508462 B15TH 30
50846240 B15TH 40
50846265 B15TH 50
50831501 B15TH 60
50832587 B25TH 10
50832502 B25TH 30
50832504 B25TH 40
50832505 B25TH 50
50832506 B25TH 60
50832510 B25TH 70
50832507 B25TH 80
50832508 B25TH 100
50832593 B25TH 110
50832594 B25TH 120
5084284001 B28H 40
508486 B35H 60
508489 B35H 90
508312002 B120TH 30
508312001 B120TH 40
508312003 B120TH 60
508312005 B120TH 80
508312007 B120TH 120

687PDC
K38849