Brass Hose Barb Fittings | #169HB-16-MI27


LOADING IMAGES
169HB-16-MI27

Brass Hose Barb Fittings | #169HB-16-MI27

Parker's brass hose barb fittings are an economical choice for general purpose fluid handling and pneumatics, available in both tapered and beaded barb styles.


Technical Specifications

  • Connection 2 Hose I.D. (inch): n/a
  • Connection 1 Hose I.D. (inch): 1" (I.D.)
  • Connection 1 Style: Beaded Barb
  • Connection 2 Thread Size: M27x2.0
  • Configuration: Barb to Metric
  • Connection 2 Type: Metric
  • Shape: Elbow 90° - Beaded Barb
  • Connection Type: Barb, Clamp and Thread, SAE Straight Thread
  • Shape: Various, Tee
  • Application: Pneumatic, Air powered Tools, Coolant Lines, Fuel Lines
  • Brand: Parker
  • Division: Fluid System Connectors Division
  • Hose Inside Diameter: 25 to 50 MM, 1/2 to 1 INCH
  • Fitting Type: Pipe Thread
  • Technology: Pneumatics
  • Thread Size: M31-M40 MM, 9/16 INCH
  • Materials of Construction: Nickel-plated Brass, Brass
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 160 °F, 71 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Rubber Hose, GPH Hose
  • Media: Water, Coolant, Compressed Air
  • Specifications Met: Clamp or Crimped Ferrule must be used with fittings
  • O-Ring Material: Fluorocarbon

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s hose barb fittings are an economical choice for general purpose fluid handling and pneumatics.  Manufactured in both tapered and beaded hose barb styles hose barbs are reusable and offer good vibration resistance. These hose barb fittings are intended for use with Parker's 97HC hose clamps, similar type clamps or a crimped ferrule.  Parker's hose barb fittings are available for both inch and metric size hoses with NPTF, BSPT, SAE straight thread and metric threads.


Markets:

• Industrial

• Construction

• Heavy duty truck

• Mobile



Features/Benefits:

• Beaded Hose barb to NPT Threaded Connections

• Up to 1” hose, -14 SAE and M33

• Eliminates system contamination from rust

• One piece forging

• Smaller than J1231 steel alternatives for use in confined areas



Applications:

• Compressed air lines

• Water lines

• Cooling lines

 

Read More Show Less

CAD Drawings + Files

Part Number
169HB-16-MI27 STP

Ok

x

Related Documents

×

$62.92 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547