Brass Hose Barb Fittings | Product Series

Filter by

    No filters selected

Available for Online Purchase

Shape

Connection 1 Hose I.D. (inch)

Connection 1 Style

Connection 2 Hose I.D. (inch)

Connection 2 Thread Size

Connection 2 Type

Configuration

Connection 1 Type

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brass Hose Barb Fittings

Brass Hose Barb Fittings

Parker's brass hose barb fittings are an economical choice for general purpose fluid handling and pneumatics, available in both tapered and beaded barb styles.

Technical Specifications

  • Connection Type: Barb, Clamp and Thread
  • Shape: See Part Technical Specs.
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 160 °F, 71 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Rubber Hose, GPH Hose
  • For Fluid Type: Water, Coolants, Air (Compressed Air)
  • Application: Air Powered Tools, Cooling Lines, Fuel Lines
  • Specifications Met: Clamp or Crimped Ferrule Must Be Used with Fittings
  • Materials of Construction: Brass
  • Seal Material: Fluorocarbon (O-Ring)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s hose barb fittings are an economical choice for general purpose fluid handling and pneumatics.  Manufactured in both tapered and beaded hose barb styles hose barbs are reusable and offer good vibration resistance. These hose barb fittings are intended for use with Parker's 97HC hose clamps, similar type clamps or a crimped ferrule.  Parker's hose barb fittings are available for both inch and metric size hoses with NPTF, BSPT, SAE straight thread and metric threads.


Markets:

• Industrial

• Construction

• Heavy duty truck

• Mobile



Features/Benefits:

• Beaded Hose barb to NPT Threaded Connections

• Up to 1” hose, -14 SAE and M33

• Eliminates system contamination from rust

• One piece forging

• Smaller than J1231 steel alternatives for use in confined areas



Applications:

• Compressed air lines

• Water lines

• Cooling lines

 

Related Documents

×
Products Shape Connection 1 Hose I.D. (inch) Connection 1 Style Connection 2 Hose I.D. (inch) Connection 2 Thread Size Connection 2 Type Configuration Connection 1 Type Product Style
122HB-3 3/16" (I.D.) Barb 3/16" (I.D.) Barb Barb to Barb Mender
122HBL-12 3/4" (I.D.) Barb 3/4" (I.D.) Barb Barb to Barb Mender
122HBL-4 1/4" (I.D.) Barb 1/4" (I.D.) Barb Barb to Barb Mender
122HBL-5 5/16" (I.D.) Barb 5/16" (I.D.) Barb Barb to Barb Mender
122HBL-6 3/8" (I.D.) Barb 3/8" (I.D.) Barb Barb to Barb Mender
122HBL-8 1/2" (I.D.) Barb 1/2" (I.D.) Barb Barb to Barb Mender
125HB-2-2 1/8" (I.D.) Barb n/a 1/8" Male Pipe Barb to Pipe Connector
125HB-3-2 3/16" (I.D.) Barb n/a 1/8" Male Pipe Barb to Pipe Connector
125HB-3-4 3/16" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe Connector
125HBL-10-12 5/8" (I.D.) Barb n/a 3/4" Male Pipe Barb to Pipe Connector
125HBL-10-6 5/8" (I.D.) Barb n/a 3/8" Male Pipe Barb to Pipe Connector
125HBL-10-8 5/8" (I.D.) Barb n/a 1/2" Male Pipe Barb to Pipe Connector
125HBL-12-12 3/4" (I.D.) Barb n/a 3/4" Male Pipe Barb to Pipe Connector
125HBL-12-8 3/4" (I.D.) Barb n/a 1/2" Male Pipe Barb to Pipe Connector
125HBL-16-12 1" (I.D.) Barb n/a 3/4" Male Pipe Barb to Pipe Connector
125HBL-16-16 1" (I.D.) Barb n/a 1" Male Pipe Barb to Pipe Connector
125HBL-4-2 1/4" (I.D.) Barb n/a 1/8" Male Pipe Barb to Pipe Connector
125HBL-4-4 1/4" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe Connector
125HBL-4-6 1/4" (I.D.) Barb n/a 3/8" Male Pipe Barb to Pipe Connector
125HBL-5-2 5/16" (I.D.) Barb n/a 1/8" Male Pipe Barb to Pipe Connector
125HBL-5-4 5/16" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe Connector
125HBL-5-6 5/16" (I.D.) Barb n/a 3/8" Male Pipe Barb to Pipe Connector
125HBL-6-2 3/8" (I.D.) Barb n/a 1/8" Male Pipe Barb to Pipe Connector
125HBL-6-4 3/8" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe Connector
125HBL-6-6 3/8" (I.D.) Barb n/a 3/8" Male Pipe Barb to Pipe Connector
125HBL-6-8 3/8" (I.D.) Barb n/a 1/2" Male Pipe Barb to Pipe Connector
125HBL-8-12 1/2" (I.D.) Barb n/a 3/4" Male Pipe Barb to Pipe Connector
125HBL-8-4 1/2" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe Connector
125HBL-8-6 1/2" (I.D.) Barb n/a 3/8" Male Pipe Barb to Pipe Connector
125HBL-8-8 1/2" (I.D.) Barb n/a 1/2" Male Pipe Barb to Pipe Connector
125HBLSV-4-4 1/4" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe Swivel Connector
125HBLSV-6-4 3/8" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe Swivel Connector
125HBLSV-6-6 3/8" (I.D.) Barb n/a 3/8" Male Pipe Barb to Pipe Swivel Connector
125HBLSV-8-8 1/2" (I.D.) Barb n/a 1/2" Male Pipe Barb to Pipe Swivel Connector
126HBL-12-12 3/4" (I.D.) Barb n/a 3/4" Female Pipe Barb to Female Pipe Connector
126HBL-4-2 1/4" (I.D.) Barb n/a 1/8" Female Pipe Barb to Female Pipe Connector
126HBL-4-4 1/4" (I.D.) Barb n/a 1/4" Female Pipe Barb to Female Pipe Connector
126HBL-5-4 5/16" (I.D.) Barb n/a 1/4" Female Pipe Barb to Female Pipe Connector
126HBL-6-2 3/8" (I.D.) Barb n/a 1/8" Female Pipe Barb to Female Pipe Connector
126HBL-6-4 3/8" (I.D.) Barb n/a 1/4" Female Pipe Barb to Female Pipe Connector
126HBL-6-6 3/8" (I.D.) Barb n/a 3/8" Female Pipe Barb to Female Pipe Connector
126HBL-8-6 1/2" (I.D.) Barb n/a 3/8" Female Pipe Barb to Female Pipe Connector
126HBL-8-8 1/2" (I.D.) Barb n/a 1/2" Female Pipe Barb to Female Pipe Connector
127HB-4-2 1/4" (I.D.) n/a 1/8" Male Pipe NPSM Pipe to Pipe
127HB-4-4 1/4" (I.D.) n/a 1/4" Male Pipe NPSM Pipe to Pipe
127HB-6-4 3/8" (I.D.) n/a 1/4" Male Pipe NPSM Pipe to Pipe
127HB-6-6 3/8" (I.D.) n/a 3/8" Male Pipe NPSM Pipe to Pipe
127HB-8-6 1/2" (I.D.) n/a 3/8" Male Pipe NPSM Pipe to Pipe
127HB-8-8 1/2" (I.D.) n/a 1/2" Male Pipe NPSM Pipe to Pipe
128HBLSV-4-4 1/4" (I.D.) Barb n/a 1/4" Female NPSM Barb to Female Pipe Swivel Female Ball-End
128HBLSV-5-4 5/16" (I.D.) Barb n/a 1/4" Female NPSM Barb to Female Pipe Swivel Female Ball-End
128HBLSV-6-4 3/8" (I.D.) Barb n/a 1/4" Female NPSM Barb to Female Pipe Swivel Female Ball-End
128HBLSV-6-6 3/8" (I.D.) Barb n/a 3/8" Female NPSM Barb to Female Pipe Swivel Female Ball-End
128HBLSV-8-8 1/2" (I.D.) Barb n/a 1/2" Female NPSM Barb to Female Pipe Swivel Female Ball-End
129HB-12-12 Elbow 90° 3/4" (I.D.) Barb n/a 3/4" Male Pipe Barb to Pipe
129HB-3-2 Elbow 90° 3/16" (I.D.) Barb n/a 1/8" Male Pipe Barb to Pipe
129HB-4-2 Elbow 90° 1/4" (I.D.) Barb n/a 1/8" Male Pipe Barb to Pipe
129HB-4-4 Elbow 90° 1/4" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe
129HB-4-6 Elbow 90° 1/4" (I.D.) Barb n/a 3/8" Male Pipe Barb to Pipe
129HB-5-2 Elbow 90° 5/16" (I.D.) Barb n/a 1/8" Male Pipe Barb to Pipe
129HB-5-4 Elbow 90° 5/16" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe
129HB-5-6 Elbow 90° 5/16" (I.D.) Barb n/a 3/8" Male Pipe Barb to Pipe
129HB-6-2 Elbow 90° 3/8" (I.D.) Barb n/a 1/8" Male Pipe Barb to Pipe
129HB-6-4 Elbow 90° 3/8" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe
129HB-6-6 Elbow 90° 3/8" (I.D.) Barb n/a 3/8" Male Pipe Barb to Pipe
129HB-6-8 Elbow 90° 3/8" (I.D.) Barb n/a 1/2" Male Pipe Barb to Pipe
129HB-8-4 Elbow 90° 1/2" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe
129HB-8-6 Elbow 90° 1/2" (I.D.) Barb n/a 3/8" Male Pipe Barb to Pipe
129HB-8-8 Elbow 90° 1/2" (I.D.) Barb n/a 1/2" Male Pipe Barb to Pipe
1295HB-6-6 Elbow 90° 3/8" (I.D.) Barb n/a 9/16"-18 Straight Thread Barb to Straight Thread
139HB-4-2 Elbow 45° 1/4" (I.D.) Barb n/a 1/8" Male Pipe Barb to Pipe
139HB-4-4 Elbow 45° 1/4" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe
139HB-6-4 Elbow 45° 3/8" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe
146HBLFSV-4-4 1/4" (I.D.) Barb n/a 1/4" Female Flare Barb to Female Flare Swivel Female Flare
146HBLFSV-4-6 1/4" (I.D.) Barb n/a 3/8" Female Flare Barb to Female Flare Swivel Female Flare
146HBLFSV-6-6 3/8" (I.D.) Barb n/a 3/8" Female Flare Barb to Female Flare Swivel Female Flare
171HB-4-4 Run Tee 1/4" (I.D.) Barb n/a 1/4" Male Pipe Barb to Pipe
179HB-10-8 Elbow 45° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 1/2" Male Pipe Barb to Pipe
179HB-12-8 Elbow 45° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 1/2" Male Pipe Barb to Pipe
179HB-6-4 Elbow 45° - Beaded Barb 3/8" (I.D.) Beaded Barb n/a 1/4" Male Pipe Barb to Pipe
179HB-6-6 Elbow 45° - Beaded Barb 3/8" (I.D.) Beaded Barb n/a 3/8" Male Pipe Barb to Pipe
269HB-10-4 Elbow 90° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 1/4" Male Pipe Barb to Pipe
269HB-10-6 Elbow 90° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 3/8" Male Pipe Barb to Pipe
269HB-10-8 Elbow 90° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 1/2" Male Pipe Barb to Pipe
269HB-12-12 Elbow 90° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 3/4" Male Pipe Barb to Pipe
269HB-12-8 Elbow 90° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 1/2" Male Pipe Barb to Pipe
269HB-6-6 Elbow 90° - Beaded Barb 3/8" (I.D.) Beaded Barb n/a 3/8" Male Pipe Barb to Pipe
269HB-8-4 Elbow 90° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 1/4" Male Pipe Barb to Pipe
269HB-8-6 Elbow 90° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 3/8" Male Pipe Barb to Pipe
269HB-8-8 Elbow 90° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 1/2" Male Pipe Barb to Pipe
279HB-16-12 Elbow 45° - Beaded Barb 1" (I.D.) Beaded Barb n/a 3/4" Male Pipe Barb to Pipe
68HB-10-6 5/8" (I.D.) Beaded Barb n/a 3/8" Male Pipe Barb to Pipe Beaded Barb Connector
68HB-10-8 5/8" (I.D.) Beaded Barb n/a 1/2" Male Pipe Barb to Pipe Beaded Barb Connector
68HB-12-12 3/4" (I.D.) Beaded Barb n/a 3/4" Male Pipe Barb to Pipe Beaded Barb Connector
68HB-12-8 3/4" (I.D.) Beaded Barb n/a 1/2" Male Pipe Barb to Pipe Beaded Barb Connector
68HB-16-12 1" (I.D.) Beaded Barb n/a 3/4" Male Pipe Barb to Pipe Beaded Barb Connector
68HB-16-16 1" (I.D.) Beaded Barb n/a 1" Male Pipe Barb to Pipe Beaded Barb Connector
68HB-6-6 3/8" (I.D.) Beaded Barb n/a 3/8" Male Pipe Barb to Pipe Beaded Barb Connector
68HB-8-4 1/2" (I.D.) Beaded Barb n/a 1/4" Male Pipe Barb to Pipe Beaded Barb Connector
68HB-8-6 1/2" (I.D.) Beaded Barb n/a 3/8" Male Pipe Barb to Pipe Beaded Barb Connector
68HB-8-8 1/2" (I.D.) Beaded Barb n/a 1/2" Male Pipe Barb to Pipe Beaded Barb Connector
97HC-12 3/4" (I.D.) n/a Clamp Hose
97HC-3 3/16" (I.D.) n/a Clamp Hose
97HC-6 3/8" (I.D.) n/a Clamp Hose
97HC-8 1/2" (I.D.) n/a Clamp Hose
685HB-4-4 1/4" (I.D.) Beaded Barb n/a 7/16"-20 Straight Thread Barb to Straight Thread Beaded Barb Connector
685HB-6-4 3/8" (I.D.) Beaded Barb n/a 7/16"-20 Straight Thread Barb to Straight Thread Beaded Barb Connector
685HB-8-8 1/2" (I.D.) Beaded Barb n/a 3/4"-16 Straight Thread Barb to Straight Thread Beaded Barb Connector
685HB-10-8 5/8" (I.D.) Beaded Barb n/a 3/4"-16 Straight Thread Barb to Straight Thread Beaded Barb Connector
685HB-12-8 3/4" (I.D.) Beaded Barb n/a 3/4"-16 Straight Thread Barb to Straight Thread Beaded Barb Connector
685HB-12-12 3/4" (I.D.) Beaded Barb n/a 1-1/16"-12 Straight Thread Barb to Straight Thread Beaded Barb Connector
685HB-16-8 1" (I.D.) Beaded Barb n/a 3/4"-16 Straight Thread Barb to Straight Thread Beaded Barb Connector
685HB-16-12 1" (I.D.) Beaded Barb n/a 1-1/6"-12 Straight Thread Barb to Straight Thread Beaded Barb Connector
1695HB-6-4 Elbow 90° - Beaded Barb 3/8" (I.D.) Beaded Barb n/a 7/16"-20 Straight Thread Barb to Straight Thread
1695HB-8-6 Elbow 90° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 9/16"-18 Straight Thread Barb to Straight Thread
1695HB-8-8 Elbow 90° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 3/4"-16 Straight Thread Barb to Straight Thread
1695HB-10-8 Elbow 90° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 3/4"-16 Straight Thread Barb to Straight Thread
1695HB-12-8 Elbow 90° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 3/4"-16 Straight Thread Barb to Straight Thread
1695HB-12-10 Elbow 90° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 7/8"-14 Straight Thread Barb to Straight Thread
1695HB-12-12 Elbow 90° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 1-1/6"-12 Straight Thread Barb to Straight Thread
1695HB-16-12 Elbow 90° - Beaded Barb 1" (I.D.) Beaded Barb n/a 1-1/6"-12 Straight Thread Barb to Straight Thread
169HB-16-MI33 Elbow 90° - Beaded Barb 1" (I.D.) Beaded Barb n/a M33x2.0 Metric Barb to Metric
1725HB-6-6 Branch Tee 3/8" (I.D.) Barb n/a 9/16"-18 Straight Thread Barb to Straight Thread
1795HB-8-8 Elbow 45° - Beaded Barb 1/2" (I.D.) Beaded Barb n/a 3/4"-16 Straight Thread Barb to Straight Thread
1795HB-10-8 Elbow 45° - Beaded Barb 5/8" (I.D.) Beaded Barb n/a 3/4"-16 Straight Thread Barb to Straight Thread
1795HB-12-8 Elbow 45° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 3/4"-16 Straight Thread Barb to Straight Thread
1795HB-12-12 Elbow 45° - Beaded Barb 3/4" (I.D.) Beaded Barb n/a 1-1/16"-12 Straight Thread Barb to Straight Thread
1795HB-16-12 Elbow 45° - Beaded Barb 1" (I.D.) Beaded Barb n/a 1-1/16"-12 Straight Thread Barb to Straight Thread
169HB-16-MI27 Elbow 90° - Beaded Barb 1" (I.D.) Beaded Barb n/a M27x2.0 Metric Barb to Metric
164HB-6 Tee 3/8" (I.D.) Barb 3/8" (I.D.) Barb Barb to Barb

687PDC
687547