Brass flareless tube fitting, Hi-Duty | #68HD-6-4


LOADING IMAGES
68HD-6-4

Brass flareless tube fitting, Hi-Duty | #68HD-6-4

Parker's Hi-Duty fitting is a preassembled brass fitting fitting with a sleeve machined onto the nut. This unique design creates tight joints that withstand pressures of most commomly used types of tubing.


Technical Specifications

  • Connection 2 Style: Male Pipe
  • Connection 1 Style: Compression
  • Connection 1 Tube O.D. (inch): 3/8
  • Connection 2 Tube O.D. (inch): na
  • Connection 2 Thread Size (inch): 1/4
  • Shape: Connector
  • Style: Tube to Pipe
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 1500 psi, 103 bar
  • Tube Material: Tube Assemblies, Engine, Compressors
  • Application: Tube Assemblies, Engine, Compressors
  • Body Material: Brass
  • Nut Material: Brass
  • Sleeve Material: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Hi-Duty fittings are preassembled with the sleeve machined onto the nut. During assembly the sleeve breaks away from the nut and seals on the tubing. This unique design creates tight joints that withstand pressures of most commonly used types of tubing including seamless steel tubing, copper, brass and thermoplastic tubing. This design also provides a vibration dampener which enables joints to stand up under moderate vibration.

Markets:
• Mobile
• Industrial
• Lubrication
• Agriculture

Features/Benefits:
• All brass construction
• No flaring, soldering or other tube preparation
• One piece nut and sleeve reduces installation time
• Use with copper, seamless steel and thermoplastic tubing
• Steel tubing must be cold drawn and annealed seamless low-carbon per SAE J524 with a maximum hardness of Rockwell B65

Applications:
• Engines
• Oil lines
• Lubrication lines
• Coolant lines
• Process plants
• Laboratory equipment

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

Part Number
68HD-6-4 DWF IGS IPT SAT STP

Ok

x

Related Documents

×

$13.65 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547