Bonded Piston Seals | #BPS1


LOADING IMAGES
BPS1

Bonded Piston Seals | #BPS1

Parker's Bonded Piston Seals lower total system costs, reduce weight and save space. The one-piece design eases assembly and promotes long service life. Our bonded seals easily incorporate check valves, metering orifices, spring retainers and more.


Technical Specifications

  • Polymer Material Options: Ethylene Acrylate Rubber (AEM), Fluorocarbon Rubber (FKM, FPM), Polyacrylate Rubber (ACM)
  • Durometer: 65 Shore A, 71 Shore A, 72 Shore A, 75 Shore A, 76 Shore A, 81 Shore A, 82 Shore A, 85 Shore A
  • Materials of Construction: 1008, 1010, 1020 CRS
  • Operating Temperature: -30 to 200 °C
  • Pressure Rating: 50 to 70 ksi
  • For Fluid Type: Most Automatic Transmission Fluids, others can be tested in our lab, please request a quote.
  • Industry: Automotive, Heavy Duty, Fluid Power
  • Application: Clutch, Transmission
Safety Warning

Item Information

Our design features one continuous rubber seal which bonds directly to the metal insert, reducing the overall cost and complexity of installation. The integral one-piece construction reduces the normal tight tolerances required in machined piston designs, while providing superior inner and outer seal characteristics.

Specific to transmission applications with temperatures in excess of 200 degrees centigrade and pressures up to 500 PSI. Parker can custom design a Bonded Piston Seal for a customers specific application.

Parker's bonded piston seals are cost effective, easy to install and light weight.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Communities, Blogs & Industry Links
Parker's Sealing and Shielding blog
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519