Blue Adflex Airline Hose,Series HAL | #HAL-010-030


LOADING IMAGES
HAL-010-030

Blue Adflex Airline Hose,Series HAL | #HAL-010-030

Blue Adflex Airline Flexible is a lightweight airline hose. It provides an economical alternative for users who do not require the higher working pressure of 10mm Chemair. Conforms to AS/NZS 2554 class B requirements.


Technical Specifications

  • Length (m): 30
  • Hose I.D. (mm): 10
  • Weight: 0.16 kg/m
  • Hose Inner Tube Material: PVC
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -10 °C
  • Cover Material: PVC
  • Minimum Bend Radius: 85 mm, 85 inch
  • Media: Air
  • Specifications Met: AS/NZS 2554, Class 5
  • Hose Reinforcement Material: Fiber
  • Inside Diameter: 0.375 inch, 10 mm
  • Outside Diameter: 16 mm
  • Application: Pneumatic Tools, Portable Equipment
  • Maximum Operating Pressure: 250 psi
Safety Warning

Item Information

The Parker Blue Adflex Air Line Hose is designed specifically for air tools, it is a lightweight pneumatic hose with good flexibility. Adflex is a tough hose designed to the everyday use associated with air tools, suitable for indoor and outdoor use.


Markets:
• Agricultural
• Industrial
• Construction
• Commercial


Features/Benefits:
• Good flexibility on extreme cold coditions.
• Special blend of stabilisers provides optimum UV resistance.
• Lightweight for ease of handling
• Highly visiable blue cover * Australian Made

Applications:
• Suitable for air/water /chemical applications
• Everyday use associated with Air Tools
• Suitable for Indoor and Outdoor use.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
IHF-HAL-002
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
L33867