Blue Adflex Airline Hose,Series HAL | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Blue Adflex Airline Hose,Series HAL

Blue Adflex Airline Hose,Series HAL

Blue Adflex Airline Flexible is a lightweight airline hose. It provides an economical alternative for users who do not require the higher working pressure of 10mm Chemair. Conforms to AS/NZS 2554 class B requirements.

Technical Specifications

  • Hose Inner Tube Material: PVC
  • Cover Material: PVC
  • Nominal Hose Inside Diameter: 10 mm
  • Maximum Operating Pressure: 1.72 MPa, 17.2 bar, 250 psi
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Weight: 0.16 kg/m
  • Media: Air (Compressed Air with traces of Oil)
  • Specifications Met: AS/NZS 2554, Class 5
  • Inside Diameter: 0.375 inch, 10 mm
  • Application: Pneumatic Tools, Portable Equipment
  • Hose Reinforcement Material: Fiber
  • Outside Diameter: 16 mm
  • Size: -6
  • Minimum Bend Radius: 85 mm
Safety Warning

Full Product Description

The Parker Blue Adflex Air Line Hose is designed specifically for air tools, it is a lightweight pneumatic hose with good flexibility. Adflex is a tough hose designed to the everyday use associated with air tools, suitable for indoor and outdoor use.


Markets:
• Agricultural
• Industrial
• Construction
• Commercial


Features/Benefits:
• Good flexibility on extreme cold coditions.
• Special blend of stabilisers provides optimum UV resistance.
• Lightweight for ease of handling
• Highly visiable blue cover * Australian Made

Applications:
• Suitable for air/water /chemical applications
• Everyday use associated with Air Tools
• Suitable for Indoor and Outdoor use.

Related Documents

Literature and Reference Materials
IHF-HAL-002
×
Products Hose I.D. (mm) Length (m)
HAL-010-030 10 30

687PDC
L33867