PSA Nitrogen Generators - Dual Bed | #DB-10


LOADING IMAGES
PSA Nitrogen Generators

PSA Nitrogen Generators - Dual Bed | #PSA Nitrogen Generators

Produce between 95% - 99.999% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply.


Technical Specifications

  • Flow Rate: 189 to 1200 SCFH
  • Weight: n/a
  • Flow Rate: n/a
  • Industry: n/a
  • Brand: n/a
  • Depth: n/a
  • Application: n/a
  • Gas Type Generated: n/a
  • Product Type: n/a
  • Ambient Temperature: n/a
  • Technology: n/a
  • Outlet Pressure Rating: n/a
  • Inlet Pressure Rating: n/a
  • Height: n/a
  • Outlet Port Size: n/a
  • Port Type: n/a
  • Division: n/a
  • Width: n/a
  • Electrical Requirements: n/a
  • Compressor Included: n/a
  • Specifications Met: n/a
Safety Warning

Item Information

Produce between 95% - 99.999% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply.  Designed to continually transform standard compressed air into nitrogen at safe, regulated pressures without operator attention.

Features:

• Fully enclosed (steel) with casters
• High efficiency coalescing and sterile air filters
• Oxygen analyzer available
• PLC controls
• High oxygen alarms and dry contacts available
• Stand by mode
• Purity easily adjusted between 95%-99.999% with flow control valve
• Outlet pressure regulator
• 60 gal. vertical nitrogen storage tank
• Energy efficient compared to delivered nitrogen


Final stage sterile air filter is USDA/FSIS accepted for use in federally inspected meat and poultry plants. In full compliance with FDA and GFSI requirements

Expansion Capabilities

As standards, our DB-5 and DB-15 can be expanded to the flow capacity of a DB-10 and DB-20, respectively. The DB-5 and DB-10 Models can be incorporated into the cabinet of a DB-20 so that they can be expanded to the flow capacity of a DB-20. To get the larger cabinet, order either the DB-5-EC or the DB-10-EC for future expansion to a DB-20. The expansion is integrated into the cabinet so no extra floor space is needed.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031