PSA Nitrogen Generators - Dual Bed | Product Series

Filter by

    No filters selected

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PSA Nitrogen Generators - Dual Bed

PSA Nitrogen Generators - Dual Bed

Produce between 95% - 99.999% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply.

Technical Specifications

  • Outlet Pressure Rating: n/a
  • Specifications Met: n/a
  • Brand: Balston, Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Industrial Manufacturing Equipment, Food & Beverage, Aviation, Oil & Gas
  • Application: Industrial, Heat Treatment, Laser Cutting
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: View Part Number for Details.
  • Gas Type Generated: Nitrogen
  • Gas Purity: View Part Number for Details.
  • Inlet Port Size: View Part Number for Details.
  • Outlet Port Size: View Part Number for Details.
  • Port Type: NPT
  • Electrical Requirements: Yes
  • Input Voltage: 120 VAC
  • Power Consumption: 180 W
  • Current: 1.5 A
  • Ambient Temperature: 40 to 95 °F
  • Inlet Pressure Rating: 80 to 140 psig
  • Compressor Included: No
  • Dew Point: -50 °C, -58 °F
  • Ingress Protection Rating: IP20, NEMA 1
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 2.4.2
  • Oxygen Content: View Part Number for Details.
  • Weight: View Part Number for Details.
  • Height: View Part Number for Details.
  • Width: View Part Number for Details.
  • Depth: View Part Number for Details.
  • Noise Level: < 85 dBA
  • Maximum Air Inlet Temperature: 105
Safety Warning

Full Product Description

Produce between 95% - 99.999% pure, compressed nitrogen at dewpoints to -58°F (-50°F) from nearly any compressed air supply.  Designed to continually transform standard compressed air into nitrogen at safe, regulated pressures without operator attention.

Features:

• Fully enclosed (steel) with casters
• High efficiency coalescing and sterile air filters
• Oxygen analyzer available
• PLC controls
• High oxygen alarms and dry contacts available
• Stand by mode
• Purity easily adjusted between 95%-99.999% with flow control valve
• Outlet pressure regulator
• 60 gal. vertical nitrogen storage tank
• Energy efficient compared to delivered nitrogen


Final stage sterile air filter is USDA/FSIS accepted for use in federally inspected meat and poultry plants. In full compliance with FDA and GFSI requirements

Expansion Capabilities

As standards, our DB-5 and DB-15 can be expanded to the flow capacity of a DB-10 and DB-20, respectively. The DB-5 and DB-10 Models can be incorporated into the cabinet of a DB-20 so that they can be expanded to the flow capacity of a DB-20. To get the larger cabinet, order either the DB-5-EC or the DB-10-EC for future expansion to a DB-20. The expansion is integrated into the cabinet so no extra floor space is needed.

Related Documents

×
Products Flow Rate
PSA Nitrogen Generators 94 to 1065 SCFH
PSA Nitrogen Generators 189 to 1200 SCFH
PSA Nitrogen Generators 283 to 3195 SCFH
PSA Nitrogen Generators 377 to 4260 SCFH
DB-40 656 to 5140 SCFH
DB-50 864 to 6765 SCFH
DB-80 1381 to 10815 SCFH
DB-30 552 to 4320 SCFH
DB-10-PCT 730 to 1200 SCFH
DB-10-PCT-EC 730 to 2130 SCFH
DB-10-PCT-W 730 to 1200 SCFH
DB-10-PPM 189 to 629 SCFH
DB-10-PPM-EC 189 to 629 SCFH
DB-15-PCT 1095 to 3195 SCFH
DB-15-PCT-W 1095 to 3195 SCFH
DB-15-PPM 283 to 943 SCFH
DB-20-PCT 1460 to 4260 SCFH
DB-20-PCT-W 1460 to 4260 SCFH
DB-20-PPM 377 to 1258 SCFH
DB-30-PCT 1530 to 4320 SCFH
DB-30-PPM 552 to 1365 SCFH
DB-40-PCT 1812 to 5140 SCFH
DB-40-PPM 656 to 1622 SCFH
DB-5-PCT 365 to 1065 SCFH
DB-5-PCT-W 365 to 1065 SCFH
DB-5-PPM 94 to 314 SCFH
DB-50-PCT 2390 to 6765 SCFH
DB-50-PPM 864 to 2135 SCFH
DB-80-PCT 3818 to 10815 SCFH
DB-80-PPM 1381 to 3417 SCFH

687PDC
688031