Ball Valves Mini Series | #7914 10 17


LOADING IMAGES
7914 10 17

Ball Valves Mini Series | #7914 10 17

With their push-in connections, these polymer lightweight ball valves allow for a significant reduction in installation time while offering full flow capability and compact dimensions.


Technical Specifications

  • Connection 1 Thread Size (metric): G3/8
  • Connection 1 Thread Style: BSPP
  • Connection 2 Tube O.D. (mm): 10
  • Connection 2 Tube O.D. (inch): na
  • Shape: 3/2 in line mini ball valve with vent male
  • Maximum Flow Rate: n/a
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Vacuum, Semiconductors, Packaging, Textile
  • Technology: Fluid & Gas Handling, Process Control, Pneumatics
  • Product Type: Ball Valves
  • Product Style: Vented Push-in and Male Connection Ball Valves
  • Product Series: Mini Series
  • Function: 3-Way
  • Operation Type: Lever-operated
  • Shape: Inline
  • Maximum Operating Pressure: 10 bar, 1 MPa, 145.03 psi
  • Flow Rate: n/a
  • Connection Type: Push-in, Thread
  • Connection Size: n/a
  • Configuration: 3/2
  • For Fluid Type: Compressed Air
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Specifications Met: ROHS, REACH
  • Materials of Construction: Polymer
  • Body Material: Polymer
  • Seat Material: Graphite-impregnated Polyamide
  • Seal Material: NBR
  • Stem Material: Brass
  • Ball Material: Nickel-Plated Brass
  • O-Ring Material: NBR
  • Handle Type: Red, Short Lever (Polymer)
  • Weight: 0.058 kg, 0.1276 lb
  • Quantity per Box: 5
  • Operating Pressure: Vacuum to 10 bar
  • Stem Seal Material: NBR
  • Gripping Ring Material: Stainless Steel
  • Ball Seal Material: NBR
  • Connection 1 Type: BSPP
  • Connection 1 Thread Size: G 3/8 inch
  • Tube Outside Diameter: 10 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

With their push-in connections, these polymer lightweight ball valves allow for a significant reduction in installation time while offering full flow capability and compact dimensions.

Features/Benefits:

- Optimum Solution

• Full flow
• Marked with the pneumatic symbol for identification of its function
• Lightweight and compact
• Extremely compact, easy-to-operate lever
• Lever with screwdriver slot to facilitate operation
• Designed for polymer tubing with no tube preparation
• Can be mounted on a wall or adjacent using staples

- Proven Technology

• LF 3000® push-in connection, excellent static and dynamic sealing
• High-strength polyamide
• Excellent long-term performance
• Automatic seal wear compensation for long-term reliability
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

Markets:

• Factory Automation
• Semiconductor
• Packaging
• Wearing Apparel

Applications:

• Allow/Stop Compressed Air Circulation on Pneumatic Circuits
• Suitable for Vacuum Applications

Technologies:

• Industrial valves
• Mini ball valve
• Mini valve
• Vented valve

Technical Characteristics:

• Fluids: Compressed air
• Materials: technical polymer, brass, nickel-plated brass, NBR, nickel-plated polished brass, graphite-impregnated polyamide, silicone free
• Pressure: Vacuum to 10 bar
• Temperature: -20°C to +80°C

Product Types:

• 2/2 In-Line Mini-Ball Valve
• 2/2 In-Line Mini-Ball Valve, Male BSPP Thread
• 3/2 In-Line Mini-Ball Valve with Vent
• 3/2 In-Line Mini-Ball Valve with Vent, Male BSPP Thread
• Joining Clips

Read More Show Less

CAD Drawings + Files

Part Number
7914 10 17 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098